A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát itt !

Egyetértek
;

ASSA ABLOY SW200 I (Integra)

Egyedi azonosító: SW200_I
Gyártó: Besam-EMEA
Termék család: Automatic Swing Doors
Termék csoport: Automatic Swing Door Systems
Szélesség (mm): 2500
Magasság (mm): 2600
Mélység (mm): 160
Publikálás dátuma: 2017-06-01
Verziószám: 1
Típus: Assembly (több objektum)
The ASSA ABLOY SW200 I (Integra) complete swing door system is the perfect choice where high performance and superior safety is of extra importance.

Energy-efficiency
ASSA ABLOY ENTRANCE SYSTEMS automated door systems are sustainable by nature and automatically convenient as they ensure opening only when needed to pass, eliminating unnecessary air infiltration and keeping climate zones separate. The innovative electronics in the ASSA ABLOY SW200 I (Integra) complete swing door system ensure minimal energy consumption for optimal door performance.

Safety
The ASSA ABLOY SW200 I (Integra) is safe to use for all, despite age and physical ability. In case of an obstruction by a person or object, the obstruction control ensures stop on stall and reverse operation.
Finger trap protection due to round back edge profile.

Furthermore, the system is fully compliant with European standards.

Convenience
An entrance equipped with a ASSA ABLOY SW200 I (Integra) swing door system is always accessible due to the optional battery backup. The system also monitors the battery for power and function, and gives an electronic indication if it is not working properly and needs to be replaced.
The operator is truly reliable during all weather conditions as it is not affected by stack pressure and wind load when opening and/or closing. Also, for your convenience, safety and quick exit, the system can easily be manually opened when needed; despite extended closing torque, due to sensor detection ensuring lowest manual opening force.
The ASSA ABLOY SW200 I (Integra) is delivered as a complete door system ready for installation and will allow for a quick and seamless commissioning.

Security
The ASSA ABLOY SW200 I (Integra)’s intelligent locking features are designed for your peace of mind. For example, double doors are precisely controlled to prevent jamming and increase security. The system can also sense when the door has not closed completely and will prompt the door to open again and close fully, even under heavy wind load and stack pressure.

Aesthetics
The ASSA ABLOY SW200 I (Integra) is a complete swing door system providing an aesthetic look as the drive unit is connected direct to the top of the door showing no arm system.

L20 DOORS/SHUTTERS/HATCHES
490 AUTOMATIC DOORS:

Manufacturer:
ASSA ABLOY Entrance Systems AB
Lodjursgatan 10
261 22 Landskrona, Sweden

Model Double Door Leaves:
Besam SW200i-2 Integra – an aesthetically pleasing, anti-ligature, digitally controlled and intelligent complete swing door system. Includes built-in anti-finger trap door leaves mounted into a tight sealed frame. Complete with an overhead concealed swing door operator and ball-raced heavy duty bottom pivot. Specifically designed to give control in the windiest of locations. Providing integrated access control and locking features. Door automatically opens inwards or outwards and can also be opened manually with a maximum of 22N opening force. Developed to comply with European standards and requirements for low and high-energy power operated doors, consuming just 300 watts of power per activation with battery backup facility delivering up to 300 activations where required. Tested to 1m cycles and on door weights in excess of up to 320Kg.

Dimensions:
Frame Height (FH): XXXXmm (Range 2100 to 2600mm
Frame Width (FW): XXXXmm (Range 1250mm to 2500mm)
Clear Opening Width (COW): FW less 121mm
Clear Opening Height (COH): FH – 164mm
Top door rail: 96mm/174mm
Bottom door rail: 100mm/176mm
Midrail type: 70mm or 150mm or NONE
Midrail Height (MH): XXXXmm from FFL.
Low Energy or High Energy Configuration: Low / High

Standard equipment:

- Stack Pressure Compensation: operator counteracts to positive stack pressures, negative stack pressures and sudden changes of stack pressures to maintain consistent door speeds.
- Intelligent Trajectory Control: operator knows where the door should be at all times and adjusts torque accordingly.
- Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming.
- Extended Closing Torque (ECT): provides extra torque in the last 10 degrees of closing to close and latch the door. Speed remains constant so the door stays within the standards.
- Latch Retry: if the door does not latch when closing, the SW200i INTEGRA will detect this condition and immediately open the door to 10 degrees and execute two attempts to latch the door.
- Wind Force Dampening: operator mechanically counteracts to wind forces, slowing down the opening or closing of the door.
- Electric Lock monitoring and door leaf sequenced operation between operators for pairs of doors allowing lock release and rebate coordination.
- Full power assist functionality for manually opening doors with a force below 22N.
- Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted
- Frame and Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed
- Glass type: 6mm Laminated / 8mm Laminated / 10mm Laminated / 22mm Insulated (Double Glazed Unit) / 40mm Insulated (Double Glazed Unit)
- Ramped threshold: Yes / No
- Door Direction: Inswing / Outswing
- Handle: Yes / No

Activation and control system:
- Electronic control unit with plug-in connections and power supply.
- SA51 Uni-directional combined motion sensing radar entry & exit activation.

Additional Options:
- Weather protection cap for external activator.
- Concealed radar fitting, white for ceiling mounting of SA51 activator.
- Battery Back-up providing up to 300 activations.


Safety device (s):
- SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) upto 1200mm wide.
- Safety Barrier – where applicable to prevent cross traffic and body traps.

Locking mechanism:
- Electric Strike Release: YES or NO
- Mechanical hook bolt lock: One Euro Lock / Two Euro Locks / One ASSA Lock / Two ASSA Locks
- Cylinder type: Keyed Both Sides / Key with Thumbturn
- Flush Bolts to slave leaf: Yes / No


Model One Door leaf:
Besam SW200i-1 Integra – an aesthetically pleasing, anti-ligature, digitally controlled and intelligent complete swing door system. Includes built-in anti-finger trap door leaf mounted into a tight sealed frame. Complete with an overhead concealed swing door operator and ball-raced heavy duty bottom pivot. Specifically designed to give control in the windiest of locations. Providing integrated access control and locking features. Door automatically opens inwards or outwards and can also be opened manually with a maximum of 22N opening force. Developed to comply with European standards and requirements for low and high-energy power operated doors, consuming just 300 watts of power per activation with battery backup facility delivering up to 300 activations where required. Tested to 1m cycles and on door weights in excess of up to 320Kg.

Dimensions:
Frame Height (FH): XXXXmm (Range 2100 to 2600mm
Frame Width (FW): XXXXmm (Range 1250mm to 2500mm)
Clear Opening Width (COW): FW less 121mm
Clear Opening Height (COH): FH – 164mm
Top door rail: 96mm/174mm
Bottom door rail: 100mm/176mm
Midrail type: 70mm or 150mm or NONE
Midrail Height (MH): XXXXmm from FFL.
Low Energy or High Energy Configuration: Low / High

Standard equipment:

- Stack Pressure Compensation: operator counteracts to positive stack pressures, negative stack pressures and sudden changes of stack pressures to maintain consistent door speeds.
- Intelligent Trajectory Control: operator knows where the door should be at all times and adjusts torque accordingly.
- Dynamic braking helps cushion the door during opening to prevent going past 90 degrees, or during closing to prevent slamming.
- Extended Closing Torque (ECT): provides extra torque in the last 10 degrees of closing to close and latch the door. Speed remains constant so the door stays within the standards.
- Latch Retry: if the door does not latch when closing, the SW200i INTEGRA will detect this condition and immediately open the door to 10 degrees and execute two attempts to latch the door.
- Wind Force Dampening: operator mechanically counteracts to wind forces, slowing down the opening or closing of the door.
- Electric Lock monitoring and door leaf sequenced operation between operators for pairs of doors allowing lock release and rebate coordination.
- Full power assist functionality for manually opening doors with a force below 22N.
- Programme selector: Cover with PS-3B integrated programme selector (High level) / Low level PS-4C Flush Mounted / Low level PS-4C Surface Mounted
- Frame and Cover finish: SAA / Besam powdercoat finish RAL ref: To be confirmed
- Glass type: 6mm Laminated / 8mm Laminated / 10mm Laminated / 22mm Insulated (Double Glazed Unit) / 40mm Insulated (Double Glazed Unit)
- Ramped threshold: Yes / No
- Door Direction: Inswing / Outswing
- Door Handing: Left / Right
- Handle: Yes / No

Activation and control system:
- Electronic control unit with plug-in connections and power supply.
- SA51 Uni-directional combined motion sensing radar entry & exit activation.

Additional Options:
- Weather protection cap for external activator.
- Concealed radar fitting, white for ceiling mounting of SA51 activator.
- Battery Back-up providing up to 300 activations.


Safety device (s):
- SP33-M active infrared presence sensor, monitored in line with EN16005:2012. Sends out an infrared curtain so that the door does not open or close against pedestrian traffic. To EN16005:2012 for doors in high risk areas. Suitable for door leaf(s) upto 1200mm wide.
- Safety Barrier – where applicable to prevent cross traffic and body traps.

Locking mechanism:
- Electric Strike Release with Latch Lock: YES or NO
- Mechanical hook bolt lock: One Euro Lock / Two Euro Locks / One ASSA Lock / Two ASSA Locks
- Cylinder type: Keyed Both Sides / Key with Thumbturn


Warranty:
1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR extended manufacturer’s warranty available to secure optimum performance and longevity.

Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.




Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.


Elsődleges anyag: Aluminium
Másodlagos anyag: Glass
Tervezés helye: Sweden
Gyártás helye: Czech Republic
Nettó tömeg (Kg): 150

BIMobject kategória: Ajtók - Nyíló ajtók
IFC besorolás: Door
UNSPSC név: Automatic doors
UNSPSC kód: 30171510
Uniclass 1.4 Kód: L411
Uniclass 1.4 Leírás: Doors
Uniclass 2.0 Kód: SS-25-30-20-20
Uniclass 2.0 Leírás: Doorset Systems
Uniclass 2015 Kód: Ac_15_50_25
Uniclass 2015 Leírás: Doors, windows and glazing surveying
NBS Reference Kód: 25-30-20-20
NBS Reference Leírás: Doorset Systems
OmniClass szám: 23-17 11 00
OmniClass cím: Doors
CSI UniFormat II kód: B2030
CSI UniFormat II cím: Exterior Doors
Ez a termék elérhető:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen

BIMobject SEEK Properties

Doors - Swing

Név Érték
Colour Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
Material Aluminum, Steel
Shape Rectalngular

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Név Érték
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2016 8:00:00 AM
Description Automatic Swing Door System
Name ASSA ABLOY SW200 I (Integra)
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Név Érték
Accessibility Performance Pr_75_30_23_09: Automatic swing-door operators
Asset Type Fixed
Category Pr_75_30_23_09: Automatic swing-door operators
Code Performance P21
Colour Silver anodized (standard), Special anodizing according to "Besam anodizing chart", Standard powder coating according to "Besam RAL colour card", Special powder coating, on request
Constituents Cover, Color, Finish, Surface Treatment, Extensions, Accessories
Created By info.uk.aaes@assaabloy.com
Created On 9/30/2016 8:00:00 AM
Description Automatic Swing Door System
Duration Unit Year
Expected Life 6 — 10
Features Superior performance for varying environments and conditions. Heavy-duty electro-mechanical operator suitable for use on large heavy doors, yet adaptable to be used in low energy applications.
Finish Silver anodized aluminium
Grade N/A
Manufacturer info.uk.aaes@assaabloy.com
Material Aluminum, Steel
Model Number 1016268, 1016269, 1016421
Model Reference Swing door system SW200 I
Name ASSA ABLOY SW200 I (Integra)
Nominal Height 2100 mm — 2600 mm
Nominal Length 150 mm
Nominal Width 1000 mm — 2500 mm
Replacement Cost 2
Shape Rectalngular
Size N/A
Sustainability Performance N/A
Warranty Description Suppliers Warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit Year
Warranty Guarantor Labour info.uk.aaes@assaabloy.com
Warranty Guarantor Parts info.uk.aaes@assaabloy.com

BIMobject®