Termékek közzététele
3516E (50 Hz) 2750-3000 kVA Diesel Generator Set
3516E (50 Hz) 2750-3000 kVA Diesel Generator Set
3516E (50 Hz) 2750-3000 kVA Diesel Generator Set
3516E (50 Hz) 2750-3000 kVA Diesel Generator Set
    Caterpillar

    3516E (50 Hz) 2750-3000 kVA Diesel Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Specifikáció
    • Generator Set Package

      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements

      • Conforms to ISO 8528-5 G3 load acceptance requirements

      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine

      • 3516E, 78.1 Liter displacement, V-16, 4-Stroke Water-Cooled Diesel Engine

      • Designed and optimized for low fuel consumption

      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator

      • Superior motor starting capability minimizes need for oversizing generator

      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System

      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F)

      • Tested to ensure proper generator set cooling

      EMCP 4 Control Panels

      • User-friendly interface and navigation

      • Scalable system to meet a wide range of installation requirements

      • Expansion modules and site specific programming for specific customer requirements

      Warranty

      • Coverage of the entire package

      • 24 months/1000-hour warranty for standby and mission critical ratings

      • 12 months/unlimited hour warranty for prime and continuous ratings

      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries

      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreements

    Műszaki specifikáció
    • Egyedi azonosítóDiesel-Generator-3516E-50Hz
    • TermékcsaládDiesel Generator Sets
    • Termékcsoport50Hz
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2018-02-26
    • Verziószám1
    • Magasság (mm)3391
    • Szélesség (mm)2216
    • Mélység (mm)7538
    Kapcsolódó adatok
    • Tervezés helyeEgyesült Államok
    • Gyártás helyeKína
    • Nettó tömeg (kg)19750
    Besorolások
    • BIMobject kategóriaÉpítkezés - Power Generation & Light
    • IFC besorolásElektromos generátor
    • ETIM-kódEC002823
    • ETIM-névPower generator
    • UNSPSC névDiesel generators
    • UNSPSC kód26111601
    • Uniclass 2015 kódPr_60_70_65_34
    • Uniclass 2015 leírásGenerator sets
    • CSI MasterFormat 2014 kód26 32 13.13
    • CSI MasterFormat 2014 névDiesel-Engine-Driven Generator Sets
    • OmniClass szám23-35 11 15 11
    • OmniClass névDiesel Generator Sets
    • CSI UniFormat II kódD5010
    • CSI Uniformat II névElectrical Service and Distribution

    Termék elérhetősége

    Európa Ázsia Afrika Dél-Amerika Óceánia Észak-Amerika