Termékek közzététele
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
GlassFit SV-1701 Top
    Comenza

    GlassFit SV-1701 Top

    The GlassFit SV-1701 Top Mount Glass Railing Floor Profile is a strong and lightweight system designed to optimize installation times.

    Its clean and minimalist finish naturally adapts to the aesthetics of any project, be it public or private. It is also compatible with LED technology to improve ambient lighting.

    Design: The system features an elegant appearance that blends seamlessly into both classic and avant-garde architectural designs.

    Safety: The GlassFit SV-1701 Top floor profile forms a robust railing that meets the requirements of the different international building codes for public and private use. To guarantee their safety, Comenza railings are subjected to static load tests, applying a horizontal force according to the category of use, and a horizontal force factored with the safety coefficient established in the standards, in addition to dynamic impact tests.

    Easy Installation: The assembly of the railing is done from the inside, quickly and easily, regardless of auxiliary means.

    Specifikáció
    • Regulation

      • Spain CTE- Public (1,6 kN/m) and Private (0,8 kN/m)
    Műszaki specifikáció
    • Egyedi azonosítóSV-1701_Top
    • TermékcsaládGlassFit
    • TermékcsoportFlow
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2022-06-07
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagÜveg
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    Besorolások
    • BIMobject kategóriaÉpítkezés - Korlát
    • IFC besorolásKorlát
    • Uniclass 2015 kódSs_25_15_60_05
    • Uniclass 2015 leírásBalustrade and guarding systems
    • CSI MasterFormat 2014 kód05 52 00
    • CSI MasterFormat 2014 névMetal Railings
    • OmniClass szám23-17 25 11 11 17
    • OmniClass névRailing