Termékek közzététele
Revillusion® Electric Firebox RBF24DLX
Revillusion® Electric Firebox RBF24DLX
Revillusion® Electric Firebox RBF24DLX
Revillusion® Electric Firebox RBF24DLX
    Dimplex

    Revillusion® Electric Firebox RBF24DLX

    Enjoy classic, elegant features with Revillusion®— the electric fireplace inspired by traditional design. Clients will be entranced by the flickering flames as they dance between glowing logs, surrounded by a herringbone brick interior with natural soot markings. The Revillusion® is perfect for clients who want a traditional-looking fire without the hassle of maintenance or placement limitations.

    Available sizes: 24", 30", 36", 42"

    Specifikáció
      • Revillusion Flame Effect - Patented Dimplex flame effect producing ultra- realistic flames that mimic natural fire
      • Versatile Placement: Hassle-free installation with no chimneys or gas lines required and the freedom to place the fireplace in any desired location
      • Powerful Heating - Fan-forced heater provides on-demand heat up to 1,000 sq. ft.
      • Authentic Realogs® - Handcrafted from real wood, these logs feature inner LED lights that emit a lifelike, pulsating glow, simulating burning logs
      • Reflective Flame Panel - The translucent acrylic panel allows you to enjoy the look of flames appearing from within the logs
      • Herringbone Interior - A classic design that brings movement and character to spaces
      • Mood-maker Remote - Clients can control 100% of the fireplace features from the mood-maker remote
      • Worry-Free Operation - Little to no maintenance and backed by a 2-year warranty

      Key Technical Specifications

      • Part Number: RBF24DLX

      • Product Finish: Black

      • Wattage: 1500

      • Voltage: 120

      • BTU: 5118

      • Remote Control: Yes

      • Built-in Thermostat: Yes

      • Automatic Shut-Off: Yes

      • Power Source: Electric

      • Warranty: 2 yr parts, 1 yr service, limited

    Műszaki specifikáció
    • Egyedi azonosítórevillusionbuiltiInfireboxfireplaceinsertrbf24dl
    • TermékcsaládRevillusion Firebox Series
    • TermékcsoportRevillusion Herringbone Firebox
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-05-30
    • Verziószám1
    • Magasság (hüvelyk)22.87
    • Szélesség (hüvelyk)25.2
    • Mélység (hüvelyk)12.09
    Kapcsolódó adatok
    • Elsődleges anyagSheet metal
    • Másodlagos anyagÜveg
    • Tervezés helyeKanada
    • Nettó tömeg (font)58.23
    Besorolások
    • BIMobject kategóriaHVAC - Kandallók
    • IFC besorolásTérfűtő
    • ETIM-kódEG015210
    • ETIM-névBoilers and heaters
    • Uniclass 2015 kódTE_70_10_20_80
    • Uniclass 2015 leírásSpace heaters
    • CSI MasterFormat 2014 kód10 30 00
    • CSI MasterFormat 2014 névFireplaces and Stoves
    • OmniClass szám23-19 17 11
    • OmniClass névElectric Fireplace

    Termék elérhetősége

    Észak-Amerika
    Egyesült Államok
    Kanada