Range hood with stainless steel and mirrored glass panelRange hood with stainless steel and mirrored glass panelRange hood with stainless steel and mirrored glass panelRange hood with stainless steel and mirrored glass panelRange hood with stainless steel and mirrored glass panel
Előző képek
Következő képek

Range hood with stainless steel and mirrored glass panel

Electrolux, always seeking way to innovate people's lives, has just made its new Home Pro line available.

It is a line of kitchen products that promotes a unique experience, with elegance and style, to provide you with a complete, modern, sophisticated solution.

The big difference of the Home Pro line is elegance. With a contemporary design, it combines the best of stainless steel with touch panels with blue LED. Perfect to renew your decor.

The Electrolux Range Hood offers very good operating capacity, with a very robust Baffle filter, and a design that provides better air flow and stays clean for longer.

And the best: it is easier to clean and can even be taken to the dishwasher.

This range hood comes with a touch panel in blue led for easier use and cleaning, as well as LED lighting for greater safety and control.

An Electrolux range hood with 3 suction speeds and a timer for automatic shutdown.

A great feature is the carbon filter replacement indicator, which identifies the need to replace.

With dual function: hood and scrubber. You can choose at installation, woth more alternatives and operation functionality. You will choose a modern wall hood which will totally assist in your routine.

LED lights for better lighting of the work area while cooking, for greater safety and control.

Touch panel, Blue LED for greater ease of use and cleaning. Total sophistication.

Baffle filter, robust, with a design that provides better air flow, keeping clean for longer. Easy cleaning and can be taken to the dishwasher.

Suction speed and timer. There are 3 suction speeds, and a timer for automatic shutdown. More security and control.

Carbon filter change indicator, Indicates the end of the activated carbon filter life. It tells you when need to replace it.

There are two ways to use it: Extractor hood (hood), or recirculator (debugger), at the time of installation.

Specifikáció
  • Stainless steel finish with mirrored glass front panel
    Height (packed) (mm) 580
    Height (mm) 830-1145
    Consumption (Kw) n / a
    Package Contents 1 hood
    Debugger Function Controls; Extractor hood function; Activated carbon filter; Aluminum filter
    Color Stainless
    Electric Current (A) 1,7
    EAN 13 (127V) 7909569001578
    EAN 13 (220V) 7909569001592
    Activated carbon filter + aluminum filter
    Frequency (Hz) 60
    Debugger Function Yes
    Hood function Yes
    12 Months Warranty
    Recessed Lighting Yes
    Filter Saturation Indicator Yes
    Free Installation No
    Width (packed) (mm) 680
    Width (mm) 900
    Operation Indicator Light Yes
    Air Capture Mask No
    Model (code) 90CTU
    Blue Touch Panel Yes
    Gross weight (kg) 21.7
    Net weight (kg) 18.6
    Power (W) 370
    Engine power (W) 270
    Power of each lamp (W) 50
    Depth (packed) (mm) 350
    Depth (mm) 500
    Number of lamps 2
    Number of engines 1
    Height Regulator Yes
    SKU (Commercial code) 127v 29909HBA189
    SKU (Commercial code) 220v 29909HBA289
    Voltage (V) 127 or 220
    Type Wall-mounted range hood
    Free flow (m3 / h) 1040
    Maximum Flow (m3h) 3
    Engine speeds 3

Műszaki specifikáció
  • Egyedi azonosító90CTU
  • TermékcsaládAppliances
  • TermékcsoportHoods
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2021-05-28
  • Verziószám1
Kapcsolódó adatok
  • Elsődleges anyagAcél
  • Tervezés helyeBrazília
  • Gyártás helyeBrazília
Besorolások
  • BIMobject kategóriaElektronika - Készülékek
  • IFC besorolásElektromos készülék
  • Uniclass 1.4 kódL83311
  • Uniclass 1.4 leírásExtractor hoods
  • Uniclass 2.0 kódPR-04-14-28
  • Uniclass 2.0 leírásKitchen Extractor Hoods
  • Uniclass 2015 kódPr_60_65_94
  • Uniclass 2015 leírásVentilation hoods and extract points
  • NBS referencia kód04-14-28
  • NBS referencia névKitchen Extractor Hoods
  • CSI MasterFormat 2014 kód23 38 13
  • CSI MasterFormat 2014 névCommercial-Kitchen Hoods
  • OmniClass szám23-21 23 43 11

Termék elérhetősége

Dél Amerika
Brazília