Washer 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time ControlWasher 18kg Premium Car With Stainless Steel Basket And Time Control
Előző képek
Következő képek

Washer 18kg Premium Car With Stainless Steel Basket And Time Control

A whole new way to care for your clothes, sparing you a lot of time. Washer 18KG Premium Care LEI18 optimizes your routine.

Control washing cycle duration and adapt it if necessary through new digital panel with Time Control display, which shows the time remaining of washing cycle.

Exclusive Jet&Clean* technology dilutes 100% of detergents and fabric softener, keeping the dispenser clean for the next cycle, avoiding stains on your clothes and re-washes. The Ultra Lint Filter retains 10x more lints**.

The Ultra Lint Filter, located on stainless steel basket sideway, is 40%* bigger, which allow higher water flow, retaining more lints.

Fast Washing Cycle automatically optimizes the time for each cycle, preserving your clothes and keeping washer performance. The modern design is compact on the outside yet spacious on the inside, big enough to wash all your family’s clothes or even a king size duvet.

*Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

** Compared to internal size of filter of LT12F washer, in accordance with Electrolux internal laboratory procedures


Time Control: Optimize your time. Control the washing cycle time and adapt it if necessary through the digital panel.

Exclusive Jet&Clean* technology: Self-cleaning dispenser with Jet&Clean,  which cleanses the detergent and fabric softener dispenser through horizontal direct water jets, and  dilutes 100% of detergents and fabric softener, keeping the dispenser clean for the next cycle, avoiding stains on your clothes and re-washes. Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

The Ultra Lint Filter: 40%* bigger, which allow higher water flow, retaining more lints. Compared to internal size of filter of LT12F washer, in accordance with Electrolux internal laboratory procedures

Fast cycle washing system: long live your clothes. The washing system optimizes the washing cycle automatically, keeping the same performance with less time, keeping your clothes from wearing out.

Super Silent Program: wash clothes anytime without worrying about the noise.

Stainless steel bastet: more care and modernity.

Capacity: the biggest top load washing machine available, it allows you to wash all your family's clothes simultaneously or a king size duvet.

New Design: Modern and robust. The intuitive panel is gray and tight, allowing cleaning without any damage.

Specifikáció
  • Hot Water: No
    Side straps: No
    Height (mm): 104.5 cm
    Height (packed)(mm): 106.5 cm
    Washing capacity (kg): 18
    Dry Laundry Capacity(KG): 18
    Washing Cycles: Yes
    Energy Rating: A
    Consumption (Kw): 0.55
    Temperature Control: No
    White: color
    Bleach Dispenser: Yes
    Fabric Softener Dispenser: Yes
    Powder Soap Dispenser: Yes
    Dispenser for liquid soap: Yes
    Centrifugation efficiency (A, B, C, or E): A
    Hot Water Inlet: No
    Rinse: yes
    Lint Filter: Yes
    Sneaker Washing Function: No
    Easy Ironing Function: No
    Warranty: 12 Months
    Free Installation: No
    Stainless Steel Interior: Yes
    Width (mm) 66.2 cm:
    Width (packed)(mm): 70 cm
    Duvet Wash: King Size
    Basket Material: Stainless Steel
    Soaking: No
    Direct Drive Motor: No
    Digital Panel: Yes
    Leveling legs: Yes
    Gross weight (kg): 48
    Net weight (kg): 46
    PNC: 900941758
    Pre-Wash: No
    Depth (mm): 72.5 cm
    Depth (packed)(mm): 77.5 cm
    Preferred Program: No
    Number of Water Levels: Yes
    Number of Washing Programs: 11
    Reuse of Water: Yes
    Automatic Clothes Load Sensor: No
    Silent: yes
    Washing System: Whirling
    Voltage (V): 127V/60Hz
    Type: Top Load
    Spin Speeds (RPM): 630
    Washing Step Viewer: Yes

Műszaki specifikáció
  • Egyedi azonosítóLEI18
  • TermékcsaládAppliances
  • TermékcsoportWashers
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2021-10-20
  • Verziószám1
  • Magasság (mm)1045
  • Szélesség (mm)662
  • Mélység (mm)725
Kapcsolódó adatok
  • Elsődleges anyagAcél
  • Tervezés helyeBrazília
  • Gyártás helyeBrazília
  • Nettó tömeg (kg)46
Besorolások
  • BIMobject kategóriaElektronika - Készülékek
  • IFC besorolásElektromos készülék
  • Uniclass 2.0 kódPR-31-47
  • Uniclass 2.0 leírásLaundry Washers And Dryers
  • NBS referencia kód31-47
  • NBS referencia névLaundry Washers And Dryers
  • OmniClass szám23-21 23 47

Termék elérhetősége

Dél Amerika
Brazília