Termékek közzététele
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
RONDO 160 mm circular air diffuser
    Ergovent

    RONDO 160 mm circular air diffuser

    ERGOVENT RONDO 160 round-shaped diffuser is a hidden ventilation solution designed for modern plasterboard ceilings and walls. This version is designed for 160 mm duct connections.

    Awarded Red Dot and German Innovation: an international recognition for outstanding design and functionality.

    Key features:

    • Material: Made from high-quality gypsum, the diffuser integrates seamlessly into drywall ceilings or walls and is painted to match the surrounding surface, ensuring a smooth and minimalist appearance. The magnetic cap attachment is strong enough to hold 10.75 kg weight securely.
    • Design: RONDO features a round shape with no visible edges or seams. It includes a ring-shaped slot for airflow, blending into interior designs without drawing attention.
    • Aerodynamics: The diffuser incorporates an aerodynamic convex lid that reduces air vortices, improving airflow efficiency and operating quietly.
    • Customization: It can be painted or finished to match any ceiling or wall surface, making it ideal for maintaining visual integrity in modern interiors.
    • Size and compatibility: 160 mm duct connection, supports both air supply and extraction systems. Recommended air volume up to 150 m³/h per diffuser.
    • Manufacturer: ERGOVENT

    Key benefits:

    • Easy, fast, simple installation
    • Completely painted in the same color and paint as the ceilings/walls
    • Dirt rings do not form around the diffuser
    • Suitable for single layer, double layer or custom thickness of plasterboard
    • Safely packed (never gets damaged during transportation)
    • Universal: suitable for both supply and exhaust
    Specifikáció
      • Model: RONDO 160
      • Duct connection diameter: 160 mm (with damper)
      • Shape: Round, ring-shaped air slot
      • Body diameter: 296 mm
      • Body height: 50 mm
      • Height with connector: 91 mm
      • Minimum installation height: 220 mm
      • Air volume: up to 150 m³/h
      • Material: Gypsum body, paintable surface, antistatic finish
      • Cap attachment: Magnetic, holds up to 10.75 kg
      • Airflow damper: Included
      • Duct systems: Steel or plastic ducts, plenum box
      • Air flow: Supply and exhaust
      • Installation: Adjustable fasteners for single layer, double layer or custom plasterboard thickness; reinforcing the diffuser area with thin fiberglass mesh is recommended
      • Manufacturer: ERGOVENT
    Műszaki specifikáció
    • Egyedi azonosítórondo-160-diffuser
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2026-02-11
    • Verziószám1
    Kapcsolódó adatok
    • Tervezés helyeLitvánia
    • Gyártás helyeLitvánia
    Besorolások
    • BIMobject kategóriaHVAC - Air Diffusers

    Termék elérhetősége

    Európa Ázsia Óceánia Észak-Amerika