Termékek közzététele
TOP 5036
TOP 5036
TOP 5036
TOP 5036

    TOP 5036

    5.0/5 csillag5.0(5 vélemény)

    The TOP 5036 is a modular seat with automatic folding seat, composed of fully interchangeable elements.

    The seat and backrest are composed of two blocks of moulded polyurethane foam with an internal metal structure. The upholstery can be integrated into the foam using the Integral Form Upholstery System, without seams or stitching.

    The backrest and seat padding are anatomically shaped to guarantee comfort. The seat pad is free of grooves of any type in order to prevent the accumulation of dirt.

    The seat and backrest have rear polypropylene shells which are fully washable, preventing scratches and dirt appearing on the rear upholstery. Optionally these shells can be upholstered.

    The seat folds up automatically by means of an extremely quiet double-spring system inside the seat base, keeping the room always neat and assuring a silent ambient when a user leaves the seat.

    The seat is mounted on a two metallic painted feet and fixed to the floor with a base that can be adapted to different slopes.

    The armrests are double injection, combining polypropylene on the rigid parts and a “soft” elastomer on the surface of the armrest. Optionally, a polypropylene writing lectern can be added to the armrest, the PLX tablet with anti-panic folding system.

    Specifikáció
      • Minimum distance between axes: 53 cm.
      • The seat adapts to the specific slope of the room at the base of the foot.
      • Silent tip-up mechanism which requires no lubrication.
      • Integral Form System: integrates upholstery and internal frame in a single compact block with no seams.
      • The armrests can incorporate a PLX tablet.
      • Between the upholstery and the foam, a fire-resistant barrier can be incorporated.
      • Fire standards: complies with international regulations.
    Műszaki specifikáció
    • Egyedi azonosítótop-5036
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2023-10-04
    • Verziószám1
    Besorolások
    • BIMobject kategóriaBútor - Fotelek, székek és padok
    • Uniclass 2015 kódAc_40_65_02
    • Uniclass 2015 leírásAmphitheatre seating
    • CSI MasterFormat 2014 kód12 61 00
    • CSI MasterFormat 2014 névFixed Audience Seating
    • OmniClass szám23-21 25 11 11
    • OmniClass névAuditorium Seating