A szolgáltatásokhoz cookie-kat (sütik) használunk. A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát.
;

Curtain Wall Door Forster omnia double leaf

Egyedi azonosító: curtain_wall_omnia_2_leaf
Gyártó: Forster
Termék család: Door
Termék csoport: Forster omnia
Publikálás dátuma: 2019-01-14
Verziószám: 1
Típus: Objektum (egy termék)
Letöltés (4)
Energy efficiency + sustainability.

You can design doors and glazing with excellent heat insulation, using a single profile system. The unique patented design enables tailored modular solutions for internal and external application.

In a first step, the new developed system is available as high level thermal insulated door. It will be complemented shortly with additional safety functions, such as fire protection, burglary and bullet resistance.

Planning with only one profile system reduces the complexity considerably.

The slender forster omnia profiles made of 100 % steel without additional plastic or GRP (glass-fibre reinforced plastic) insulators are especially long-lasting, sustainable and environmentally-friendly, because they are fully recyclable.

Material options:
Steel ZM (zinc-magnesium)

System properties:
- Frame profiles 30, 50, 70 and 90 mm
- Door profiles 35, 45, 55, 65 and 85 mm
- Fillings up to 59 mm (triple insulation glass)
- Wet and dry glazing, stress-relieved and drained
- Stove enamelling or powder coating with no temperature restrictions
- Insulated flush floor threshold, barrier-free accessibility (0 mm)

Thermal insulation:
UD > 0.8 W/(m2.K)

Sound insulation:
up to 43 dB

CE-Marking:
Certified according to EN 14351-1

Tested characteristics:
- Resistance to wind load (EN 12210) up to C1 / B2
- Water tightness (EN 12208) up to 2a
- Impact resistance (EN 13049) class 1
- Air permeability (EN 12207) up to class 4
- Operating forces (EN 12217) class 3
- Mechanical strength (EN 13115) class 3
- Durability test (EN12400) class 6 (200'000 cycles)

Fittings:
Forster system fittings for doors


Elsődleges anyag: Steel
Másodlagos anyag: Glass
Tervezés helye: Switzerland
Gyártás helye: Switzerland

BIMobject kategória: Falak - Függönyfal
IFC besorolás: Door
UNSPSC név: Doors
UNSPSC kód: 301715
Uniclass 1.4 Kód: L411
Uniclass 1.4 Leírás: Doors
Uniclass 2.0 Kód: SS-25-30-20-20
Uniclass 2.0 Leírás: Doorset Systems
Uniclass 2015 Kód: Ss_25_38_20
Uniclass 2015 Leírás: Door, window and gate hardware systems
NBS Reference Kód: 25-30-20
NBS Reference Leírás: Door, Shutter And Hatch Systems
Ez a termék elérhető:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Walls - Curtain Walls

Név Érték
Material steel
Thermal Transmittance 0.8

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Név Érték
Material steel

BIMobject®