Termékek közzététele
Advantis AIR AV Cabinet
Advantis AIR AV Cabinet
    GESAB

    Advantis AIR AV Cabinet

    Advantis AIR AV cabinet designed for 24/7 critical environments.

    Dimensions: 704 x 730 x 615H mm.

    The dimensions and equipment shown is just an example, being fully customizable according to customer needs.

    The structural assembly is modular and adaptable, and permit guarantee the existence of a wide range of solutions to meet different needs. In this way, possible future adaptations of the furniture are guaranteed according to the evolution of the needs of the Control Room.

    Specifikáció
    • The Technical furniture for the Control Room shall be from the Advantis AIR series from GESAB brand.

      It must be specifically designed for 24/7 critical environments, complying with high ergonomic and durability requirements.

      The work surface must be made in CDF (Compact Density Fiberboard).

      TECHNICAL ASPECTS

      TECHNICAL CABINET:

      The cabinets will be manufactured with the same material as the work surface to guarantee design uniformity, CDF (Compact Density Fibreboard) (>1.000 kg/m3) with a thickness of 16,5mm.

      To guarantee structural stability, the joint between panels is made with aluminum profiles with a minimum 3.5mm thickness and coated with high resistance micro-textured powder paint finish.

      All technical cabinets shall include, by default, a "Panduit" type cable channel measuring not less than 42x60x400mm. They must also include a connection channel with a capacity of up to 6

      standard 45x45mm format connectors.

      The pivoting doors, both at the front and at the rear of the technical cabinet shall incorporate hinges with a movement retention system, adjustable in 3 dimensions and with an opening angle of more than 105º, which shall guarantee a smooth and silent closing of the doors.

      SURFACE:

      The work surface must be made of 16.5 mm thick Compact Density Fibreboard, beveled and rounded at all contact points to avoid micro-traumas complying with the ISO11016.

      QUALITY AND WARRANTY

      Both national (EU) design and manufacture must be guaranteed. With leading suppliers in each sector to guarantee the highest quality standards and an exhaustive internal control throughout the process from design to assembly.

      CERTIFICATES OF EXCELLENCE

      ISO 9001 / ISO 14001 / ISO 45001

      The company manufacturing the product must be certified by an accredited body in ISO 9001, 14001 and 45001 in order to guarantee the highest standards in quality, environmental management and health and safety.

      The warranty period of the products shall be extended for a period of at least TEN YEARS against manufacturing defects, except for accessories, components and mechanical, electrical and electronic elements that the system or product incorporates, whose warranty period shall be at least two years.

      HEALTH AND ERGONOMICS

      The console must be certified in the UNE-EN 527 standard by an accredited external company.

      A certificate shall be submitted with the project documentation.

      It shall also comply with the guidelines of UNE-EN ISO 11064: ERGONOMIC DESIGN OF CONTROL CENTRES.

      SOFTWARE AND FORMATS

      The furniture must have 3D families in REVIT (.rfa) and 3D STUDIO MAX (.fbx and .max) formats, for its integration in the technical documentation of the project.

      SUSTAINABILITY AND ENVIRONMENTAL HEALTH

      The ability to repair and replace any part, as well as quality and durability are effective eco-design strategies. The use of materials with high recyclability and the use of materials with a high percentage of already recycled material shall be ensured.

      The repairability and replaceability of all components of the consoles shall be guaranteed for the lifetime of the product.

      The manufacturer shall certify 80% already recycled aluminium in all aluminium extrusion and cast parts and 70% in steel parts.

      The GREENGUARD UL 2818-2013

      Standard for Building Materials, Finishes and Furnishings certificate will be presented.

      This certificate ensures that the products used in the manufacture of the console meet strict emission limits for particulate matter and chemicals harmful to the human body, helping to reduce indoor air pollution and the risk of chemical exposure, while contributing to healthier indoor environments.

    Műszaki specifikáció
    • Egyedi azonosítóAV-furniture-advantis-ADAAV01
    • TermékcsaládAV FURNITURE
    • TermékcsoportADVANTIS AIR
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2023-01-31
    • Verziószám1
    • Magasság (mm)615
    • Szélesség (mm)704
    • Mélység (mm)730
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagLaminált
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    • Nettó tömeg (kg)30
    Besorolások
    • BIMobject kategóriaBútor - Irodai asztalok
    • IFC besorolásBútor