Termékek közzététele
HiSec 10 Security Booth | Gunnebo Entrance Control

HiSec 10 Security Booth | Gunnebo Entrance Control

The HiSec 10 security portal from Gunnebo Entrance Control is compact in design yet provide the highest level of security. The range is the first choice for sites where only authorised persons are allowed such as data centres, government buildings and banks.

HiSec 10 helps you to deploy intimidating ‘man traps’ with two sets of automated doors securing against unauthorised entry, piggybacking, and tailgating by doubling up on your barriers of entry.

Specifikáció
  • The portal is motorised, driven by geared Brushless DC motors regulating the speed of movement. The safety of the user is ensured by monitoring the presence within the area and safety torque sensing of the drive.

    Materials
    Structure: Mild steel powder coated finish, RAL colour 9006,FB3- EN1522
    Glass: BR1/S, P4A- 12mm Laminate Safety Glass, EN1063/356
    Ceiling: Laminated HPL finished Pearl Grey
    Base Plate: High-strength laminate with finishing in colour Plumb Grey
    Sliding door: Aluminum frame, RAL 7040
    Light: A low voltage light is positioned internally on the ceiling

    Technical Specification

    Power Supply 230-240 Vac 50-60 HZ
    Power Rating 230V AC - 1,4 A/115V AC - 2,8 A
    Logic voltage 24V DC
    Operating Temperature From -10° to 45°
    IP rating/ MCBF/MTTR IP33/2M cycles / less than 30 min
    Flow Rates (approximate figures): Proximity Reader: ” Hands Free”, 5 passages per minute

    Power Failure / Fire Alarm
    In case of power failure, a battery back-up will allow approx. 20 passengers after which the entry door is unlocked (Fail Safe) allowing it to be manually opened by anyone inside the HiSec2. While the exit door remains locked (Fail Lock) to ensure protected access to the secure area.

    Options

    Extended Passage Height/ Cornice Height
    Ballistic Resistant Glass- BR2/S, BR3/S, BR4/S, BR4/NS, BR6/NS - EN1063
    Heating Kit -15°C
    Ballistic Resistant Structure- FB4, FB6- EN1522
    Semi-external installation
    Manual Attack Resistance- RC2, RC3, RC4 - EN1627 (Not available with Metal Detection upgrade)
    Left object sensor
    Active Infra-Red Sensor
    Ultrasound sensor
    Integration of Card reader/ Pictogram
    Double Contact mat
    Demountable version
    Weight Sensing Upgrade
    Maintenance Access from Ceiling
    NCI
    Alternative finishes- Custom RAL colours, Stainless Steel
    Emergency Button
    Metal Detection

    Single Person Detection - Optional upgrades available:
    1. Ultrasound
    Detection via high-frequency waves. Permitted access only when the volume present in the portal is within the configured threshold.
    2. Double Contact Mat
    Digital detection based on the limitation of space. The mat has two zones, with one small inner zone. If pressure is applied outside the inner zone, passage will not be permitted. Can be combined with Ultrasound.
    3. Weight Sensing
    Detection via load cell. Weight is used to decide whether to accept or reject passage. 3 modes available: Maximum weight mode (standalone), weight banding mode, and actual weight mode (integrated with access control). Can be combined with Ultrasound.
    4. NCI
    Unique advanced image analytics, AI and a dual camera system. Detects and counts the number of people inside the portal. This standalone system ensures passage of one person only without being affected by other items inside the portal e.g bags, wheelchairs.

    Active Infra-Red Sensor- (Optional)
    Detects presence at the entry of the booth to allow free opening of the entry door if required.
    Left Item Detection

    An additional left object sensor is able to detect the presence of a metallic object of the size of 50x50x30mm left inside the portal. 
    Reader Integration (optional)
    Readers can be located on the interior and exterior of the booth, allowing a single or two-factor authentication process. A confirmation signal is also given to affirm the completion of the passage.

Műszaki specifikáció
  • Egyedi azonosítóhisec-10
  • TermékcsaládSecurity Booth
  • TermékcsoportSecurity airlock doors
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2025-01-24
  • Verziószám1
  • Magasság (mm)2320
  • Szélesség (mm)1800
  • Mélység (mm)1800
Kapcsolódó adatok
  • Elsődleges anyagRozsdamentes acél
  • Másodlagos anyagÜveg
  • Nettó tömeg (kg)800
Besorolások
  • BIMobject kategóriaAjtók - Biztonság
BIMobject termékkönyvtár

Design App a Revithez

Töltse be a családokat közvetlenül a Revit modelljébe egyetlen kattintással

Szerezzen egy helyet, ahol könnyebben hozzáférhet az új objektumokhoz, tárolhatja a Revit családokat és együttműködhet csapatával.

  • PipaDolgozzon közvetlenül a BIM objektumokkal a Revit mellett
  • Pipa 2 GB felhőtárhely – tárolja Revit tartalmát
  • Pipa Szerezzen be megtestesült szén-dioxid LCA-t (A1-A3) közvetlenül a Revitből