Termékek közzététele
COMPACT 10 - Electric Scissors lifts - MEWP
COMPACT 10 - Electric Scissors lifts - MEWP
COMPACT 10 - Electric Scissors lifts - MEWP
    Haulotte

    COMPACT 10 - Electric Scissors lifts - MEWP

    Smart rugged design
    Impact-proof counterweight with integrated ladder protection, AC motors and charger plug
    Reinforced guardrails with additional vertical stiles for maximum durability

    Maximized potential
    Access all worksites: foldable guardrails, lateral & longitudinal forklift pockets
    IN/OUT usage* with full height driving and no load restriction

    Unique user experience
    Proportional movements for precise driving (AC motors)
    Ergonomic upper control box with grab handle & speed selector


    Unbeatable serviceability

    Haulotte Activ'Energy Management for battery care
    On-board & remote settings and diagnostic tools with Haulotte Diag, Haulotte Activ’Screen and Sherpal telematics solution

    *depending on models

    Specifikáció
    • Haulotte Activ'Energy Management: Smart CAN charger

      27A multivoltage charger

      Battery access with swing out tray

      Battery level indicator

      Haulotte Activ’Screen (battery charge information, hourmeter, service alerts & failures in code or in text...)

      Lateral & longitudinal forklift pockets

      Foldable guardrails

      Front platform extension

      AC motors

      Mobile upper control box

      2 drive speeds selector

      Manual emergency descent

      Mobile pothole guards

      MyHaulotte multi-services portal access

      2 front steering wheels, 2 rear drive wheels

      Solid non marking tires

      Motion alarm

      Electric brake release system

      Drop bar entry

      Compact 10 for Metric System Compact 2647 E for Imperial System
      Working height 10.00 m 32 ft 3 in
      Platform height 8.00 m 26 ft 3 in
      Lift capacity - inside 450 kg (3 pers.) 1,000 lb (3 pers)
      Lift capacity - outside 450 kg (1 pers.) 1,000 lb (1 pers)
      Ground clearance - center 12.50 cm 5 in
      Grade ability 25,00% 25,00%
      Tilt (lateral / longitudinal) 1.5° / 3.5° 1.5° / 3.5°
      Weight 2 490 kg 5,490 lb
    Műszaki specifikáció
    • Egyedi azonosítócompact10
    • TermékcsaládScissor Lifts
    • TermékcsoportCOMPACT
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2023-05-05
    • Verziószám1
    • Magasság (mm)8000
    • Szélesség (mm)1200
    • Mélység (mm)2500
    Kapcsolódó adatok
    • Elsődleges anyagAcél
    • Tervezés helyeFranciaország
    • Nettó tömeg (kg)2490
    Besorolások
    • BIMobject kategóriaÉpítkezés - Aerial Equipment
    • IFC besorolásTárgy
    • Uniclass 2015 kódTE_30_30_60_60
    • Uniclass 2015 leírásScissor lifts
    • CSI MasterFormat 2014 kód14 83 16
    • CSI MasterFormat 2014 névScissor Lift Platforms
    • OmniClass szám23-23 13 11 19 15
    • OmniClass névScissor Platform Lifts
    • CSI UniFormat II kódG
    • CSI Uniformat II névSITEWORK