Termékek közzététele
Burglary resistance Hinged door RC4 - Single and double
Burglary resistance Hinged door RC4 - Single and double
Burglary resistance Hinged door RC4 - Single and double
Burglary resistance Hinged door RC4 - Single and double
    Heinen Doors

    Burglary resistance Hinged door RC4 - Single and double

    RC4 burglary resistant single, double and XXL hinged door.

    Resistance class RC4 according to EN 1627-1630: protection against experienced burglars using heavy tools (saws, hammers, axes, chisels, cordless drills). Typically required for sensitive sites, data centres, pharmaceutical facilities and utility rooms.

    Heinen hinged doors are constructed on the basis of the METAL+ concept so that they always look the same regardless of the 'safety/security' performance features available. 

    All doors are custom-made, whether it concerns:

    • the many performance features available
    • the finishes
    • the fittings and accessories
    • the dimensions
    • with mortared or bolted frame
    Specifikáció
    • Burglary resistance EN 1627-1630: class RC4 (mortared frame or bolted frame).

      BIM content: the Revit file includes ready-to-use single and double leaf RC4 types, with fire resistance configurations from EI0 to EI2 120.

      Possible combinations:

      • Fire resistance
      • Burglary resistance
      • Acoustic
      • Bullet-proof
      • Blast-proof
      • Electromagnetic
      • Anti-panic
      • Smoke tightness
      • Thermal insulation
      • Air tightness
      • Water tightness
      • Wind resistance.

      Basic performance features: 

      • Burglary resistance (EN 1627-1630): RC2 subject to conditions
      • Frequency of use: Up to 1,000,000 open/close cycles (max. level) + durability of automatic closure: 200.000 cycles (C5)
      • Mechanical resistance: 
        • M4 (maximum normative level)
        • Up to M+7 (maximum level beyond the standards)
      • Service life of the door: 15-year warranty on the door set

      Dimension Single door: 

      • Max leaf: 1450 x 3035 (WxH). Min leaf: 730 x 600
      • Max opening: 1560 x 3113 (WxH). Min opening: 840 x 678

      From a leaf width of 1450 (opening of 1560) the maximum height of the leaf is limited to 4900 (opening of 4978)

      Dimension Double door:

      • Max leaf: 1450 x 3035 (WxH). Min leaf: 400 x 900
      • Max opening: 3020 x 3113 (WxH). Min opening: 920x978

      From a leaf width of 1450 (opening of 1560) the maximum height of the leaf is limited to 4900 (opening of 4978)

    Műszaki specifikáció
    • Egyedi azonosítóburglary-resistance-hinged-door-rc4
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2026-10-21
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagHorganyozott acél
    • Másodlagos anyagRozsdamentes acél
    • Tervezés helyeBelgium
    • Gyártás helyeBelgium
    Besorolások
    • BIMobject kategóriaAjtók - Biztonság
    • IFC besorolásAjtó
    • Uniclass 2015 kódPr_30_59_24_37
    • Uniclass 2015 leírásHigh security doorsets
    • CSI MasterFormat 2014 kód08 34 53
    • CSI MasterFormat 2014 névSecurity Doors and Frames
    • OmniClass szám23-17 11 49 13
    • OmniClass névForced Entry Door

    Termék elérhetősége

    Európa Ázsia Észak-Amerika Afrika Dél-Amerika Óceánia