Termékek közzététele
HIMOINSA | HTW Diesel Generators  | 1030 KVA - 1166 KVA | Industrial Range | Open Skid
HIMOINSA, S.L.

HIMOINSA | HTW Diesel Generators | 1030 KVA - 1166 KVA | Industrial Range | Open Skid

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors, as well as for critical supply facilities such as hospitals and large data centers.
Specifikáció
  • Genset Models 1030KVA - 1166KVA : HTW-1025 T6,HTW-1030 T5
Műszaki specifikáció
  • Egyedi azonosítóHTW-OpenSkid-K21
  • TermékcsaládOPEN SKID
  • TermékcsoportINDUSTRIAL RANGE
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2022-12-20
  • Verziószám1
Besorolások
  • BIMobject kategóriaElektromos - Elektromos
  • IFC besorolásElektromos generátor
  • ETIM-kódEC002823
  • ETIM-névPower generator
  • UNSPSC névDiesel generators
  • UNSPSC kód26111601
  • Uniclass 2015 kódPr_60_70_65_34
  • Uniclass 2015 leírásGenerator sets
  • CSI MasterFormat 2014 kód26 32 13.13
  • CSI MasterFormat 2014 névDiesel-Engine-Driven Generator Sets
  • OmniClass szám23-35 11 15 11
  • OmniClass névDiesel Generator Sets
  • CSI UniFormat II kódD5090
  • CSI Uniformat II névOther Electrical Systems