Termékek közzététele
E-65" Electric Fireplace
E-65" Electric Fireplace
E-65" Electric Fireplace
E-65" Electric Fireplace
E-65" Electric Fireplace

    E-65" Electric Fireplace

    Introduction & Main Specification

    The E-65 plug & play electric fireplace delivers the ultimate fire and light experience for any home and room. With app and/or remote control, you can fine-tune the integrated LED strips to match your interior, creating a personalised eye-catcher. The E-series can be placed on any TV cabinet, enhanced with the Media Wall for a cinewall effect, or mounted on any wall using the optional Design Frame.

    Realistic Fire Experience

    Enjoy an unparalleled true-to-life fire through advanced LED projection technology. The flames and lighting effects can be adjusted to suit your mood, ensuring an immersive and atmospheric centrepiece in your living space.

    Design & Interior Application

    Whether integrated into a cinewall or featured as a wall-mounted statement piece, the E-65 adapts seamlessly to various interiors. Its modern design and ambient lighting make it a natural focal point in both contemporary and classic settings.

    Personalisation & Control

    Control every aspect of your fireplace’s look and feel via the app or remote. Adjust flame height and intensity, change lighting colours, and select from different ambience modes to create your ideal atmosphere.

    Special Feature Highlight

    The E-65 can be expanded with a Design Frame or Media Wall. Both options can include integrated LED strips, fully synchronised with the fireplace’s lighting programs, adding a new layer of ambience to your interior.

    Specifikáció
    • Key Features

      The E-series offers flexible installation solutions and accessories to create a fireplace setup that perfectly fits your living space.

      • Optional Design Frame, Media Wall, and integrated LED strips
      • Customisable design to match your interior
      • Enhances both visual appeal and functionality

      Design Frame

      The Design Frame (anthracite frame around the fireplace) provides installation freedom, allowing you to hang the fireplace on any wall. Simply mount the Design Frame and place the E-series inside.

      • Design freedom
      • Depth effect
      • Enjoy the fireplace anywhere
      • Seamless integration with your interior

      Media Wall

      Place your E-series on your TV stand under the fireplace, add the Media Wall (anthracite frame around the TV), and create your own cinewall. Available for 55- and 65-inch televisions.

      • Cinewall effect
      • Available for 55" and 65" televisions
      • Eye-catcher in your living space

      Integrated LED Strips

      Add an extra atmospheric dimension to your E-series with Kalfire LED strips, automatically integrated into the fireplace's lighting programs. Available separately or combined with the Design Frame or Media Wall.

      • Light experience in harmony with the fire image
      • Seamless connection
      • For the ultimate light experience
    Műszaki specifikáció
    • Egyedi azonosítóe-65-electric-fireplace
    • TermékcsaládElectric fireplace
    • Termékcsoport65 Inch
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-06-05
    • Verziószám1
    • Magasság (mm)506
    • Szélesség (mm)1466
    • Mélység (mm)275
    Kapcsolódó adatok
    • Tervezés helyeHollandia
    • Gyártás helyeHollandia
    Besorolások
    • BIMobject kategóriaHVAC - Kandallók
    • CSI MasterFormat 2014 kód10 31 00
    • CSI MasterFormat 2014 névManufactured Fireplaces
    • OmniClass szám23-19 17 11
    • OmniClass névElectric Fireplace

    Termék elérhetősége

    Európa Észak-Amerika