A szolgáltatásokhoz cookie-kat (sütik) használunk

A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát

;

SERIE[P] P168 - 1600x800

Egyedi azonosító: serie-p-P168-1600x800
Gyártó: Kinnarps
Termék család: SERIE[P]
Termék csoport: Desks
Szélesség (mm): 1600
Mélység (mm): 800
Publikálás dátuma: 2018-10-11
Verziószám: 1
Típus: Objektum (egy termék)
Letöltés (12)
DESIGNED FOR MOVEMENT AND VARIATION. We have designed the stable sit/stand desks in Series[P] to suit today's flexible working life. They are easy to raise and lower, available in many different finishes with smart options and fulfil all ergonomic requirements for movement and variation.

Work flexibly, independently or in a group. Series[P] is perfect for all needs, situations and working environments. The quick, silent desk height adjustment means that you can easily alternate between standing and sitting and provide good ergonomics however you are feeling on the day or whatever the shape of your body. The stylish design and smart accessories such as cable management, modesty panels and a powerbox mean that Series[P] can always be customised to the person, task and surroundings.

TOP 23 mm. Chipboard with wood veneer (beech, birch, oak) and clear lacquered solid wood lipping or laminate (white, light grey, birch, beech, oak, grey oak, amouk) and plastic lipping. UNDERFRAME Rectangular legs (white, black, silver). Height-adjustable underframe with motor enclosed in sound-absorbing Re:fill material. Lift capacity 100 kg at 40 mm/sec. DESK HEIGHT 625-1,275 mm and 680-1,180 mm. OPTIONS Sliding top, chamfered edge, desktop storage, powerbox, cable tray in three different versions, modesty panel in veneer or metal, wireless charging unit, cable port with power socket, cable lock. SCALE 1:100 UNIT mm


Elsődleges anyag: Wood
Másodlagos anyag: Metal
Tervezés helye: Sweden
Gyártás helye: Sweden

BIMobject kategória: Bútor - Irodai asztalok
IFC besorolás: Furniture
UNSPSC név: Furniture and Furnishings
UNSPSC kód: 56
Uniclass 1.4 Kód: L8531
Uniclass 1.4 Leírás: Desks and tables
Uniclass 2.0 Kód: PR-31-22
Uniclass 2.0 Leírás: Desks, Tables And Worktops
Uniclass 2015 Kód: Pr_40_50
Uniclass 2015 Leírás: Furnishings
NBS Reference Kód: 31-22
NBS Reference Leírás: Desks, Tables And Worktops
CSI MasterFormat 2014 kód: 12 51 23
CSI MasterFormat 2014 cím: Office Tables
CSI UniFormat II kód: E20
CSI UniFormat II cím: FURNISHINGS
Ez a termék elérhető:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Név Érték
Depth 800 mm
Desk Material Wood
Leg Material Metal
Width 1600 mm

Minden BIM objektum valódi gyártóktól származik és általuk jóváhagyott.