Termékek közzététele
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT
LAMIGLASS ARCHITECT

    LAMIGLASS ARCHITECT

    They are glasses made up of two or more sheets of flat glass, adhered by an intermediate film of polyvinyl butyral (PVB). In case of breakage, the sheets are joined together through the interlayer, which makes it a safety glass par excellence.

    Specifikáció
    • The manufacturing recipe, that is, the type of glass and interlayer that compose them, is prepared by our team according to the specific needs of each project. In addition, laminated glass filters more than 97% of UV rays, responsible for the wear and discoloration of furniture fabrics. On the other hand, it is possible to improve the acoustic performance of glass through thickness, composition and special interlayers for noise mitigation. Color options: clear, bronze, copper, gray, green and blue.

    Műszaki specifikáció
    • Egyedi azonosítólamiglass
    • TermékcsaládLAMIGLASS
    • TermékcsoportARCHITECT
    • TípusÉpítészeti alapanyagok
    • Megjelenés dátuma2022-07-26
    • Verziószám1
    • Magasság (mm)2600
    • Szélesség (mm)3300
    Kapcsolódó adatok
    • Elsődleges anyagÜveg
    • Másodlagos anyagÜveg
    • Tervezés helyeKolumbia
    • Gyártás helyeKolumbia
    Besorolások
    • BIMobject kategóriaÉpítészeti alapanyagok - Glass & Glazing
    • IFC besorolásAnyag
    • ETIM-kódEC003188
    • ETIM-névGlass
    • UNSPSC névLaminated glass
    • UNSPSC kód30171705
    • Uniclass 2015 kódPr_25_71_33_46
    • Uniclass 2015 leírásLaminated glass sheets
    • CSI MasterFormat 2014 kód08 81 00
    • CSI MasterFormat 2014 névGlass Glazing
    • OmniClass szám23-17 15 11 31
    • OmniClass névLaminated Glass

    Termék elérhetősége

    Dél-Amerika
    Bolívia
    Paraguay
    Peru