Termékek közzététele
Exposed BR-28 Profile B Wall Panel System
Exposed BR-28 Profile B Wall Panel System

    Exposed BR-28 Profile B Wall Panel System

    Exposed fastener panels are easy to install, economical, and versatile. Profile A and B may both be used for wall systems. Profile A is designed for roof systems as the high cell lap promotes proper drainage. Exposed fastener panels feature bold profiles with varying widths and depths to suit any structural and architectural design requirements.

    Product Highlights

    • Machine roll-formed for top quality consistent product
    • Exposed fastener design for easy install
    • Standard and custom perforated options
    • Available in heavy gauge galvalume, aluminum, zinc, stainless steel, and copper
    • May be used for wall, or perforated screens
    • Standard finish and custom finish options
    • Color matched fasteners available
    • Mitered seam corners and curving options
      Specifikáció
      • Panel Attachment

        Exposed through-fasteners (color matched fasteners available)

        Panel Dimensions

        Width: 28" nominal

        Depth: 1.5" nominal

        Standard Lengths: 5'-30' (shorter and longer lengths available)

        Color and Finish Options

        Full range of Morin standard colors as well as custom color options are available. Finish on one side or both sides.

        Environmental

        LEED Certified and EPD available for all products. View the EPD and LEED letter on our Certifications page.

      Műszaki specifikáció
      • Egyedi azonosítóexposed-br-28-profile-b-wall-panel-system
      • TermékcsaládWall Systems
      • TermékcsoportExposed Fastener Series
      • TípusObjektum (egy termék)
      • Megjelenés dátuma2023-09-07
      • Verziószám1
      Kapcsolódó adatok
      • Elsődleges anyagFém
      • Tervezés helyeEgyesült Államok
      • Gyártás helyeEgyesült Államok
      Besorolások
      • BIMobject kategóriaFalak - Burkolat
      • IFC besorolásFal
      • ETIM-kódEC003108
      • ETIM-névSiding
      • Uniclass 2015 kódSs_25_20
      • Uniclass 2015 leírásWall cladding systems
      • CSI MasterFormat 2014 kód07 42 13
      • CSI MasterFormat 2014 névMetal Wall Panels
      • OmniClass szám23-15 13 19 11
      • OmniClass névMetal Wall Panels

      Termék elérhetősége

      Észak-Amerika
      Egyesült Államok
      Kanada
      Mexikó
      Puerto Rico