Termékek közzététele
Kompis 035
Kompis 035
Kompis 035
Kompis 035
    NC Nordic Care

    Kompis 035

    Kompis is a foldable stool with a modern design. A classic furniture gets an updated look and at the same time it keeps its clever functions. The stool has a broad area of use. It hardly takes up any space and fits perfectly as a visitors stool in an office or at a hospital. 

    The stool can easily be carried around on a guided tour at a museum. Why not keep a few in your conference room in case you need a few extra seats? The foldable stool can easily be hung on a hook.

    Specifikáció
    • The stool is produced in FSC 100% birch with nice leather and fabric details. Kompis is available in birch clear lacquered or stained in white or black as standard and as an option you can have the stool in any NCS color of your choice... 

      Kompis has an extra strong fabric that bares the whole weight of the user. It is a fabric from Gabriel and is called “Web”, article number for the three colours: 1102, 3102, 5101. Washable 60°C. The fabric is produced of 74% recycled material, which makes our foldable stool a very good environmetal friendly choice. 

      An accessory to our nice Kompis is a hook in FSC 100% birch that is called VISIT. 

    Műszaki specifikáció
    • Egyedi azonosítókompis-035
    • TermékcsaládKompis
    • TermékcsoportFurniture / Chairs, Stools & Benches
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2018-10-17
    • Verziószám1
    • Magasság (mm)480
    • Szélesség (mm)510
    • Mélység (mm)400
    Kapcsolódó adatok
    • Elsődleges anyagFa
    • Másodlagos anyagTextil
    • Tervezés helyeSvédország
    • Gyártás helyeLitvánia
    • Nettó tömeg (kg)2.6
    Besorolások
    • BIMobject kategóriaBútor - Fotelek, székek és padok
    • IFC besorolásBútor
    • Uniclass 2015 kódPr_40_50_51_31
    • Uniclass 2015 leírásFoot stools