Termékek közzététele
nVent ProLine S1 Cabinet
nVent

nVent ProLine S1 Cabinet

ProLine S1 Cabinets are an economical solution for contractors, small computer rooms, schools, retail outlets, or smaller networks that require a general purpose cabinet to house servers, switches, cables and other communication equipment. Multiple sizes, configurations, and accessories give ProLine S1 Cabinets wide application flexibility.

Specifikáció
  • Features & Benefits

    • All doors have toolless hinges that allow the doors to easily be removed or reversed in the field
    • All doors have ergonomic opening, keylocking handles
    • Easy-to-remove side panels with optional keylocking latch provisions
    • Front and rear doors are fully perforated to allow for maximum air flow
    • Top accepts additional cooling fans (2 x 6-in. fans) with integral finger guard prefabricated in place
    • Top has sliding gland plate to accommodate large cable egress capacity
    • Combination foot and adjustable leveler in each cabinet corner
    • Open base for easy cable entrance
    • Rack angles are fully adjustable front to rear, easily converting between tapped or square configurations
    • Rack angles able to mount off-centered on 700 and 800mm wide models
    • Rack angles able to configure at 23” spacing on 700 and 800mm wide models
    • Perforated doors meet or exceed manufactures open space/air flow ventilation requirements

    Industry Standards

    • UL 2416 Listed File Number E230874
    • cUL Listed per CSA 22.2 60950-1-07
    • UL 2416 Bonding and Grounding (with use of PGK grounding Kit)
    • EIA 310-D (RU – Rack Unit spacing, marking, and positioning)
    • IEC 60529, IP20Specifications

    Specifications

    • Material Mild Steel
    • Finish Powder Coated
    • Color Jet Black
    • Color Code RAL 9005
    • Thickness 16 ga
Műszaki specifikáció
  • Egyedi azonosítóhoffman-proline-s1-cabinet
  • TermékcsaládnVent Data Center Solutions
  • TermékcsoportCabinets and Racks
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2025-01-21
  • Verziószám1
Kapcsolódó adatok
  • Elsődleges anyagAcél
  • Tervezés helyeEgyesült Államok
  • Gyártás helyeEgyesült Államok
Besorolások
  • BIMobject kategóriaElektromos - Controls
  • ETIM-kódEC002500
  • ETIM-névNetwork cabinet
  • Uniclass 2015 kódPr_80_77_28_21
  • Uniclass 2015 leírásData equipment cabinets
  • CSI MasterFormat 2014 kód27 21 00
  • CSI MasterFormat 2014 névData Communications Network Equipment

Termék elérhetősége

Észak-Amerika
Egyesült Államok
Kanada