Termékek közzététele
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
Lola G - Outdoor Furniture Seating
    OGO Furniture

    Lola G - Outdoor Furniture Seating

    Multidisciplinary seating from OGO Furniture.

    Lola G arrives full-force at any space. It could not be otherwise with such a strong and full of personality name. This piece is unique, minimalist and versatile and is available in different colors. It was specifically designed to add a light touch to meeting and waiting rooms, playing areas.

    Designed by Ana Llácer

    You can use our products to plan your project and generate rendered images of them without any problem, but you have to take into account that OGO FURNITURE products are protected by industrial and intellectual property, you can not make modifications in the 3D and you must give credit to the brand.If you have any questions or request for quotation, I would appreciate if you could write us an email to design@ogofurniture.com
    Best regards. The OGO FURNITURE team.

    Specifikáció
    • Product family comprising Lola G, with all its color variants. Multidisciplinary seating, comfortable, with a pleasant texture. Available in a wide range of colors, including an image of the catalog inside the family parameters. Measures (inches) : Width: 15" Depth: 29,5" Height: 25"
    Műszaki specifikáció
    • Egyedi azonosítóseating-lolag-ogo-furniture-outdoor
    • TermékcsaládLola G
    • TermékcsoportOutdoor seating
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-01-04
    • Verziószám1
    • Magasság (mm)630
    • Szélesség (mm)380
    • Mélység (mm)750
    Kapcsolódó adatok
    • Elsődleges anyagPET
    • Másodlagos anyagPolisztirol (EPS)
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    • Nettó tömeg (kg)6.4
    Besorolások
    • BIMobject kategóriaBútor - Fotelek, székek és padok
    • IFC besorolásBútor
    • ETIM-kódEG017960
    • ETIM-névFurniture
    • Uniclass 2015 kódPr_40_50_12
    • Uniclass 2015 leírásChairs, seats and benches
    • CSI MasterFormat 2014 kód12 52 00
    • CSI MasterFormat 2014 névSeating
    • OmniClass szám23-11 29 13
    • OmniClass névExterior Seating