A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát itt !

Egyetértek
;

PJ 70 Wall Lamp

Egyedi azonosító: PJ70-Wall-Lamp
Gyártó: Örsjö Belysning
Termék család: PJ
Termék csoport: Wall Lamp
Publikálás dátuma: 2019-02-18
Verziószám: 1
Típus: Objektum (egy termék)
Letöltés (2)
In the 1940s PeFeGe Eriksson in Stockholm began to manufacture what soon established a reputation for itself as a classic among industrial work lamps – an instantly recognisable icon that over the years has found a place in countless factories. Indeed, we’re proud to have a PeFeGe original on one of our own lathes here at Örsjö Belysning. Two Swedish architects, Ann Morsing and Beban Nord at Box Arkitekter, have risen to the challenge of updating this classic design to create a lamp to meet the new demands of today’s and tomorrow’s world – without compromising the distinctive appearance of the original that went out of production in the 1990s. “We could see the potential to transform the lamp into a product that would work in interior decoration contexts, simply by giving its lines a slightly more sophisticated look,” explains Beban Nord of Box Arkitekter. Today the new updated PJ series – contemporary, timeless and equally at home in both domestic, office and public settings – is produced by Örsjö Belysning in Nybro, Sweden. Ideally suited to a wide variety of styles and surroundings, the lamp combines flair with function. The name PJ has been retained. “It’s the original name, and it seemed only natural to continue to use it,” Beban Nord says. The ceiling lamp comes in two versions: PJ52 with two arms and PJ52 with one. The design is suitable for use in many different settings, from domestic kitchens to reception desks or over a bar. These ceiling lamps can also be effectively and attractively combined in arrays of different lengths and colours. The PJ series is manufactured in a lacquered metal finish.

Design Box Arkitekter Electrical data Class II IP20 230V (cord) Class I IP20 230V (hard-wired) Description Enamelled metal in five colours. Nut behind wingnut tightens joints Connection 2.8 m cord or terminal block 3x2.5 mm² with option for further extensions Mounting By cord or hard-wired Light source 1x 7W LED E27 matt


Elsődleges anyag: Metal
Másodlagos anyag:
Tervezés helye: Sweden
Gyártás helye: Sweden

BIMobject kategória: Világítás - Mennyezetre szerelhető
IFC besorolás: Lamp
UNSPSC név: Lamps and lightbulbs
UNSPSC kód: 391016
Uniclass 1.4 Kód: L7474
Uniclass 1.4 Leírás: Lamps
Uniclass 2.0 Kód: PR-49
Uniclass 2.0 Leírás: Luminaires And Lamps
Uniclass 2015 Kód: Pr_70_70_46
Uniclass 2015 Leírás: Lamps
NBS Reference Kód: 49
NBS Reference Leírás: Luminaires And Lamps
CSI MasterFormat 2014 kód: 12 43 13
CSI MasterFormat 2014 cím: Lamps
OmniClass szám: 23-35 45 15
OmniClass cím: Lamps
CSI UniFormat II kód: D50
CSI UniFormat II cím: ELECTRICAL
Ez a termék elérhető:
Europe
  • Sweden

BIMobject®