Termékek közzététele
BIGFOOT® FLEXY LINEAR ARCHITECTURAL
Protek

BIGFOOT® FLEXY LINEAR ARCHITECTURAL

Bigfoot® FLEXY LINEAR ARCHITECTURAL, for plasterboard walls, has a sliding system integrated in the module, with an anti-trace wheel, a height adjustment system and a soft closing. It is the "Smart" version of the line, in fact the pocket frame  is delivered in an easy and quick assembly kit. It is released from the dynamics of the construction site, does not require holes in the floor and can be laid freely perpendicularly, adjacent to or inserted into a wall.

Bigfoot® + collection is the system patented by Protek® with the aim of transforming the space and generating innovative functions and solutions for the interior design. It is the collection of retractable sliding modular systems and furnishing accessories, whose installation is foreseen integrated inside a wall or adjacent to an already existing  one, always through the use of a pocket frame.

The system is compatible with different types of coverings: from plasterboard, to wainscoting, to rigid coated panels and other original solutions. The furniture module is available in a wide range of exclusive finishes, materials, colours and accessories, such as to make it versatile and integrable according to the design needs.

The high technical, functional value, as well as the attention to detail, make Bigfoot® a witness of Made in Italy design and style.

Specifikáció
  • PROTEK BIGFOOT® FLEXY ARCHITECTURAL

     Metal frame 100% in extruded aluminum model BIGFOOT® FLEXY ARCHITECTURAL, made of tubular section vertical uprights interlocking on the bottom and lid in aluminum; uprights in anodized aluminum to ensure high resistance to oxidation and adhesion of the wall paintings, predisposition for sliding guide on the ground, normally equipped with a shock-absorbing system on closing. Telescopic anti-tipping guide on the upper part of the pocket frame. Made in standardized dimensions for internal plasterboard walls formed by coupled profiles with overall finished wall thickness (PF) of 160/210/360 mm, also suitable for installation on movable walls, juxtaposed with existing walls, as a backdrop for separating rooms or as infill, as it is equipped with fixing systems that allow installation without drilling the floor. Nominal standardized sizes from (L) mm 600 to 1500 and (H) from 2100 and 2400 mm. Counter frame designed for installation flush with the wall, thanks to the uprights and upper crossbar shaped with stops facilitating the fixing of the plasterboard sheets and knurling for optimal grouting; conceived to facilitate any electrical connections, with motor that can be installed even when the installation is complete, can be supplied in a kit to be assembled or, on request already assembled, suitable for housing inside a retractable sliding container module on the floor guide, made in wood / aluminum, of the type, finish and functionality chosen by the customer.

    The internal sliding module can be replaced at any time with another of equal or smaller dimensions, with the same or different functionality and finish.

     

     

    Doorway dimensions: L mm ………………. X H mm .................. X PF mm ..................

Műszaki specifikáció
  • Egyedi azonosítóBigfoot-OUT-CARTONGESSO
  • TermékcsaládBIGFOOT®
  • TermékcsoportSystem
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2020-05-20
  • Verziószám1
Kapcsolódó adatok
  • Elsődleges anyagHorganyozott acél
  • Tervezés helyeOlaszország
  • Gyártás helyeOlaszország
Besorolások
  • BIMobject kategóriaAjtók - Tolóajtók
  • IFC besorolásAjtó
  • CSI MasterFormat 2014 kód08 10 00
  • CSI MasterFormat 2014 névDoors and Frames