Termékek közzététele
PCJ-130 Window & Drawer Combinations
Quikserv

PCJ-130 Window & Drawer Combinations

This 60”W x 53 1/2”H pass-thru unit includes a fixed glass panel and a QSP-713S transaction drawer combo. The unit can include Level 1 or Level 3 bullet-resistant glazing, one of our three pharmacy drawers and an optional nighttime drop slot. This combo unit can also include a single station intercom to complete this entire package. Each drawer is Level 1 bullet-resistant in the closed position so that your employees remain safe while they work the drive-thru area. The hurricane impact versions are available with hurricane-impact glass or Level 1 or Level 3 bullet-resistant glass.

PCJ-130-IP with Hurricane impact glass & Dade County Approved (NOA – 17-0731.04)


PCJ-130 with Level 1 bullet resistant glass (or level 3 bullet resistant glazing available)
Unit Size: 60″W x 53-1/2″H

Specifikáció
  • Standard Features

    • Shipped fully assembled and ready to install
    • Warranty backed with Nationwide Service Centers
    • Weather-resistant and sealed to protect from the elements
    • Dark bronze or clear anodized aluminum
    • Corrosion-resistant material: anodized aluminum and #304-#3 finish stainless steel
    • Hurricane impact glass
    • Security locking systems
    • Maximum security hook-bolt locks
    • Serviceability – drawer can be serviced without removing the entire unit
    • Manual Drawer

    Optional Features

    • Custom colors available
    • Custom transoms and overall window sizes
    • Various glazing options (B/R, Insulated, Tinted, etc) including Level 1 or Level 3 Bullet Resistant glass
    • Call button and speakers
    • Full intercom systems

    There are numerous businesses and institutions perfectly suited for our lineup of sliding transaction windows and other options. From quick-service restaurants and coffee shops to banks, schools, stadiums and government facilities, these windows are designed to facilitate safe and secure transactions. They protect employees from the elements and unwanted intruders with our full range of bullet resistant security windows.

    Keywords: Transaction windows, drive thru, transaction window, food service window, fast food transaction window, bank transaction window

Műszaki specifikáció
  • Egyedi azonosítópcj-130
  • TermékcsaládSecurity
  • TermékcsoportCombination Units
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2021-01-11
  • Verziószám1
Kapcsolódó adatok
  • Elsődleges anyagAlumínium
  • Tervezés helyeEgyesült Államok
  • Gyártás helyeEgyesült Államok
Besorolások
  • BIMobject kategóriaAblakok - Ticket Windows
  • IFC besorolásAblak
  • ETIM-kódEC003536
  • ETIM-névWindow (complete with frame)
  • UNSPSC névWindows
  • UNSPSC kód301716
  • Uniclass 2015 kódPr_30_59_57
  • Uniclass 2015 leírásOpening security and protection products
  • CSI MasterFormat 2014 kód08 56 19
  • CSI MasterFormat 2014 névPass Windows
  • OmniClass szám23-17 13 27 15
  • OmniClass névPass Windows
  • CSI UniFormat II kódB2020
  • CSI Uniformat II névExterior Windows

Termék elérhetősége

Észak-Amerika
Egyesült Államok
Kanada
Mexikó