Termékek közzététele
Reynaers - Curtain Wall - CW 50
Reynaers - Curtain Wall - CW 50
Reynaers - Curtain Wall - CW 50
Reynaers - Curtain Wall - CW 50
Reynaers - Curtain Wall - CW 50
    Reynaers

    Reynaers - Curtain Wall - CW 50

    4.5/5 csillag4.5(16 vélemény)

    Concept Wall 50
    Unlimited creative freedom and maximum entrance of light

    Concept Wall® 50 is a façade and roof system that offers unlimited design freedom and allows maximum transparency. As such, CW 50 is available in several design and glazing variants, but also includes different technical variants to comply with specified levels of fire-resistance and thermal insulation. The design variants offer solutions for both the exterior and the interior of the building. The glazing variants range from using standard pressure plates, to structurally glazed and structurally clamped solutions.
    The extensive range of CW 50 profiles meets all requirements of contemporary architecture. With regard to the energetic performance, the system offers solutions in different levels, allowing the use of triple glazing and making the system even applicable for passive house or low energy buildings. In addition to that, dedicated opening types can also be seamlessly integrated; like a parallel opening window, a top hung window, a hidden vent turn and tilt window, but also a flush roof vent for integration in roof applications of CW 50.

    Specifikáció
    • Properties Visible width interior: 50 mm Visible width exterior: 50 mm Depth vertical mullions: 42 – 300 mm Depth horizontal mullions: 5 -193 mm Min. Inertia mullions (lx: wind load): 14 cm4 Max. Inertia mullions (lx: wind load): 2690 cm4 Min. Inertia transoms (lx: wind load): 4 cm4 Max. Inertia transoms (lx: wind load): 552 cm4 Min. Inertia transoms (ly: glass load): 8 cm4 Max. Inertia transoms (ly: glass load): 57 cm4 Max. weight vent (element): 700 kg Rebate height: 20 mm Min. Glass thickness: 6 mm Max. Glass thickness: 60 mm Glazing method: Fixing by pressure plates Visible width interior: 50 mm Visible width exterior: 50 mm Performance Comfort Air tightness max. test pressure: AE 1200 (1200 Pa) Water tightness: 1200 Performance Safety Burglar resistance: RC 2 / WK 2 – RC 3 / WK 3 Performance Energy Thermal insulation (Uf): 0,8 W/m²K
    Műszaki specifikáció
    • Egyedi azonosítóreynaers-curtain-wall-cw-50
    • TermékcsaládCurtain Wall
    • TermékcsoportCurtain Wall
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2019-04-17
    • Verziószám1
    • Szélesség (mm)50
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagAlumínium
    • Tervezés helyeBelgium
    • Gyártás helyeBelgium
    • Nettó tömeg (kg)700
    Besorolások
    • BIMobject kategóriaFalak - Függönyfal
    • IFC besorolásFüggönyfal
    • UNSPSC névGlass curtainwalling
    • UNSPSC kód30151806
    • Uniclass 2015 kódPr_20_76_51_02
    • Uniclass 2015 leírásAluminium curtain wall frame sections
    • CSI MasterFormat 2014 kód08 44 13
    • CSI MasterFormat 2014 névGlazed Aluminum Curtain Walls
    • OmniClass szám23-13 33 27 11
    • OmniClass névCurtain Walls
    • CSI UniFormat II kódB2020
    • CSI Uniformat II névExterior Windows