Termékek közzététele
Rieder | concrete skin | slate
Rieder | concrete skin | slate
Rieder | concrete skin | slate
Rieder | concrete skin | slate
Rieder | concrete skin | slate
Rieder | concrete skin | slate
    Rieder

    Rieder | concrete skin | slate

    4.4/5 csillag4.4(5 vélemény)

    The large-format panels made of glassfibre reinforced concrete, open up a lot of scope for the design of individual facades. concrete skin can withstand the highest loads with enormous slab sizes. Due to their robust properties, the panels are weatherproof and have a long service life. Concrete skin stretches smoothly over buildings and, when combined with formparts, over corners and edges. This creates a unique flow of material. Glassfibre reinforced concrete is non-combustible and consists of mineral resources. Its authentic appearance creates a natural vibrancy on the facade.

    The appearance of the texture slate is based on slate slabs and their natural layers. Like an image of nature, the facade blends harmoniously into its surroundings. The panels with slate texture are dyed throughout with natural colour pigments and are available in in a lot of colours and the surface ferro soft. A unique light refraction occurs at the edges of the rock layers, causing them to stand out to varying degrees depending on the angle the light hits. Since light conditions change over the course of the day, the facade with this texture has a different appearance depending on the time of day. This gives the building a vibrant and natural look.

    Specifikáció
    • The appearance of the texture slate is based on slate slabs and their natural layers. Like an image of nature, the facade blends harmoniously into its surroundings. The panels with slate texture are dyed throughout with natural colour pigments and are available in in a lot of colours and the surface ferro soft. A unique light refraction occurs at the edges of the rock layers, causing them to stand out to varying degrees depending on the angle the light hits. Since light conditions change over the course of the day, the facade with this texture has a different appearance depending on the time of day. This gives the building a vibrant and natural look.

    Műszaki specifikáció
    • Egyedi azonosítórieder_cs_slate
    • Termékcsaládconcrete skin
    • Termékcsoportslate
    • TípusÉpítészeti alapanyagok
    • Megjelenés dátuma2021-05-11
    • Verziószám1
    • Mélység (mm)15
    Kapcsolódó adatok
    • Elsődleges anyagBeton
    • Tervezés helyeAusztria
    • Gyártás helyeNémetország
    • Nettó tömeg (kg)35
    Besorolások
    • BIMobject kategóriaFalak - Burkolat