Termékek közzététele
ARMANI - BAIA L superslim shower tray with with side waste
ARMANI - BAIA L superslim shower tray with with side waste
ARMANI - BAIA L superslim shower tray with with side waste
    Roca

    ARMANI - BAIA L superslim shower tray with with side waste

    L superslim shower tray with with side waste

    Specifikáció
    • The perfect complement to the shower in your wellness area or wetroom, this durable, superslim shower tray presented in a unique collection of textures and finishes is non-slip, stylish and warm to the touch. Manufactured with Stonex®, a high-quality resin, it is resistant to abresive chemicals and ultra-violet light and will retain its original colour over time. Its L dimensions and textured surface create a natural feel and sense of space that invites you to indulge in a luxurious moment of self-care. Available in three finishes with an exclusive pattern: Greige, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. Dark Metallic can be used to create innovative colour accents and add a distinctive flair to the bathroom suite. Off-White adds a twist to a classic shade and is the height of elegance in any space. The Armani/Roca finishes are hand-crafted, and any possible variations in tone and texture increase the bespoke feel and unique personality of each piece.
    Műszaki specifikáció
    • Egyedi azonosítóAP50164032001xx0
    • TermékcsaládShower trays
    • TermékcsoportBaia
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2020-01-07
    • Verziószám1
    • Magasság (mm)31
    • Szélesség (mm)800
    Kapcsolódó adatok
    • Elsődleges anyagStonex
    • Tervezés helyeSpanyolország
    • Gyártás helyeSpanyolország
    Besorolások
    • BIMobject kategóriaHigiénia - Shower trays
    • IFC besorolásHigiéniai terminál
    • UNSPSC névShowers
    • UNSPSC kód30181503
    • Uniclass 2015 kódPr_40_20_06_84
    • Uniclass 2015 leírásShower trays
    • CSI MasterFormat 2014 kód22 41 23
    • CSI MasterFormat 2014 névResidential Showers
    • OmniClass szám23-31 17 00
    • OmniClass névShowers
    • CSI UniFormat II kódD2010
    • CSI Uniformat II névPlumbing Fixtures