Termékek közzététele
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW
Philips Flex Compact, iW

    Philips Flex Compact, iW

    Exterior flexible strands of high-intensity nodes with tunable white light
    Flex Compact, iW are flexible strands of large, high-intensity, tunable-white LED nodes designed for extraordinary video and graphic effects on expansive installations without the constraints of luminaire size, shape, or space. Each Flex Compact, iW strand consists of 50 individually addressable LED nodes, featuring dynamic integration of power, communication, and control. The flexible form factor accommodates two- and three-dimensional configurations, while high light output affords superior long-distance viewing for large-scale signage and building-covering video displays.

    Specifikáció
    • Viewing Angles: 36°, 105°, 165° Lumens per node: 28 to 80 Color Temperature: 2700 K to 6500 K Environment: Dry/Damp/Wet Location, IP66 Applications: Direct View Input Voltage: 24 VDC via PDS-60ca 24V, sPDS-60ca 24V, or sPDS-480ca 24V Power Consumption: 1 W Weight: 1 kg (2.2 lb) 4 inch spacing / 1.5 kg (3.3 lb) 12 inch spacing Housing Material: Polycarbonate Approbations: UL/cUL, FCC Class A, CE
    Műszaki specifikáció
    • Egyedi azonosítóPhilips_Flex_Compact_iW
    • TermékcsaládFlex
    • TermékcsoportExterior flexible nodes light
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2021-10-28
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagPolikarbonát
    Besorolások
    • BIMobject kategóriaVilágítás - Világítás

    Termék elérhetősége

    Ázsia