Termékek közzététele
Polyurethane UV and slip resistant flooring system Sikafloor® MultiFlex PB-56 UV
Polyurethane UV and slip resistant flooring system Sikafloor® MultiFlex PB-56 UV
Polyurethane UV and slip resistant flooring system Sikafloor® MultiFlex PB-56 UV
    Sika

    Polyurethane UV and slip resistant flooring system Sikafloor® MultiFlex PB-56 UV

    Sikafloor® MultiFlex PB-56 UV is a polyurethane, coloured, elastic, UV resistant, crack-bridging, slip-resistant flooring system and is part of the Sikafloor® Multiflex flooring range. It provides a hard wearing, seamless, chemical resistant, low maintenance, slip resistant finish when broadcast with different aggregate grades and sealed with a gloss finish seal coat. Varying thickness’s can be achieved from 2,5 –3,5 mm. Internal and external use.

    Uses

    Sikafloor® MultiFlex PB-56 UV may only be used by experienced professionals.

    • UV exposed car park decks, garage floors and bridges
    • Exposed surfaces requiring UV resistance
    • Industrial production areas
    • Industrial flooring for Storage, Logistic and Warehouses

    Characteristics / Advantages

    • Waterproof
    • Resistant to UV exposure
    • Crack-bridging properties
    • High mechanical resistance
    • Good chemical resistance
    • Good abrasion resistance
    • Textured gloss finish
    • Low dirt pick up
    • Easy cleanability
    • Seamless
    • Slip and skid resistant surface
    • Scratch resistant surface
    • Easy application
    • Low maintenance
    Műszaki specifikáció
    • Egyedi azonosítómultiflex-pb-56-uv
    • TermékcsaládFlooring
    • TermékcsoportPolyurethane
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2023-02-20
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagPoliuretán
    Besorolások
    • BIMobject kategóriaBurkolás - Coatings & Coverings
    • IFC besorolásÉpítészeti elem
    • UNSPSC névFlooring
    • UNSPSC kód301617
    • Uniclass 2015 kódPr_35_31_68_70
    • Uniclass 2015 leírásResin floor coatings
    • CSI MasterFormat 2014 kód09 67 23
    • CSI MasterFormat 2014 névResinous Flooring
    • OmniClass szám23-15 17 29
    • OmniClass névFloor Finishing Coatings
    • CSI UniFormat II kódC3020
    • CSI Uniformat II névFloor Finishes

    Termék elérhetősége

    Európa Ázsia Afrika Dél-Amerika Óceánia Észak-Amerika