Termékek közzététele
AIR-LIGHTING®
AIR-LIGHTING®
AIR-LIGHTING®
AIR-LIGHTING®
AIR-LIGHTING®
AIR-LIGHTING®
    Simes

    AIR-LIGHTING®

    Air-Lighting® is an innovative outdoor pendant lighting system also ideal for indoor environments, designed to guarantee maximum freedom of installation and a clean and contemporary aesthetics. Thanks to its steel wire ropes and its multiple anchorage points, it allows customised configurations for every context. The anchoring can be done to the wall or ceiling using roses (for support or electrification) or, in the absence of anchoring surfaces, also via a support pole to be buried in the concrete or using a base with a counterweight container. The adjustable Flower Zoom 60 Comfort (adjustable optic from 22° to 43°) ensures dynamic, high-quality lighting, while the high mechanical resistance (IK07) and IP65 protection make it a durable and reliable solution over time. Available in different variants and with remote power supply, Air-Lighting transforms any environment into a suspended space without clutter, creating an exclusive scenic effect.

    Specifikáció
    • SUSPENSION SYSTEM

      AIR-LIGHTING 1 power supply point with 1 Rose + 2 Support Poles

      S.0934W

      4 module LED 3000K 24Vdc DIMMABLE PWM

      Rated module luminous flux:: 3520lm

      Rated luminaire luminous flux: : 1700lm

      Rated module power: : 33.2W

      Rated luminaire power: : 38W

      Luminaire efficacy: : 45lm/W

      Voltage (DC):

      See the SIMES power supply accessories list on the following pages: 24Vdc

      Dimmable: : PWM

      Electrical insulation class: : III

      Protection class IP: : IP65

      Mechanical resistance: : IK07

      CE

      LUMINAIRE TYPE

      System suspension luminaire. IP rating IP 65

      MATERIAL CHARACTERISTICS

      Aluminium die cast housing in EN AB-44100 (low copper content) with high resistance against corrosion. Stone wash surface treatment prior to painting process. Stainless steel Allen screws with insulating treatment against galvanic corrosion. Pre treated Silicone Gaskets. Painting Process : 3 Step Process

      1) Surface treatment with BONDERITE. A heavy metal free chemical surface treatment containing ceramic nano particles giving a cohesive, inorganic and highly dense protective coating. 2) PRE POLYMERIZATION a process of introducing an epoxy primer with excellent characteristics to the paint which also offers very high resistance to oxidation due to its Zinc content. 3) POLYMERIZATION a process with the application of polyester powder with high resistance against UV rays and harsh weather conditions. Resistance test protection for Marine applications for 1200h. Mechanical resistance IK 07

      LIGHTING PERFORMANCE

      Possibility of changing the beam angle even once installed: the transition from a concentrated Spot 20° beam to a large Flood 40° beam, takes place smoothly and gradually, offering maximum comfort. The modification takes place through a manual rotation of the front bezel. Clear toughened glass 4 mm thick.

      INSTALLATION AND MAINTENANCE

      Thanks to its steel wire ropes and its multiple anchorage points, it allows customised configurations for every context. The anchoring can be done to the wall or ceiling using roses (for support or electrification) or, in the absence of anchoring surfaces, also via a support pole to be buried in the concrete or using a base with a counterweight container.

      Pendant lighting system composed by:

      N° 4 Flower Zoom 60 Comfort (Requires constant voltage remote power supply 24Vdc) with 15m of aramid fiber

      reinforced electrical cable;

      N° 4 Braided steel rope coated in black PA12, length 15m;

      N° 01 Support or Electrification Ceiling Rose diam. 250mm, H 46mm made of painted aluminum, allows the fixing of the clamp and metal rope to the wall or the electrical cable;

      N°02 Support Pole diam. 76 mm Height 3500 mm.

      Requires N°02 mandatory accessories to be chosen from:

      1) Base for Support diam 500mm and Counterweight Container 350mm, H 600mm To ensure stability in the absence of ground fixings, the container must hold two sandbags, each weighing 25 kg;

      2) Flange to be buried in concrete Height 1600 mm (H 800 mm above ground).

      WIRING

      The electrical cables can be connected to a rose or a pole wired to the power line, while the support ropes are anchored to the other two non-electrified points (rose + pole or two poles).

      Isolation: CLASS III . Available colours: White (cod.01), Black (cod.09). Weight: Kg Glow Wire test: --

      LED module included

      AIR-LIGHTING PATENTED and REGISTERED DESIGN

      This luminaire contains built-in LED modules. In case of damage or malfunction please contact the manufacturer to receive additional instructions on how to replace and relative spare parts to order. The LED modules cannot be handled in the luminaire by the end user.This product contains a light source of energy efficiency class (EPREL - European Product Registry for Energy Labelling): F.

      LED modules are engineered accordingly to the existing regulations of Lumen Maintenance (LM80) and Technical Memorandum (TM21), where uniformity and quality of the light is 70,000 hours referred to L80 B10 Ta 25 ° C (50,000 hours referable to L80 B10 Ta 40°C). Lifespan of the luminaire min. 70.000 hours Ta 25°C, min. 50,000 hours at 40°C. Performance Ambient temperature Tq 25°C. Operating ambient temperature range is from -20°C to +50°C. Storage temperature range from -20°C to +60°C.

    Műszaki specifikáció
    • Egyedi azonosítóair-lighting
    • TermékcsaládSuspension System
    • TermékcsoportAir-lighting
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2025-06-04
    • Verziószám1
    Kapcsolódó adatok
    • Elsődleges anyagAlumínium
    • Másodlagos anyagÜveg
    • Tervezés helyeOlaszország
    • Gyártás helyeOlaszország
    Besorolások
    • BIMobject kategóriaVilágítás - Kültér
    • IFC besorolásvilágítási alkatrész
    • Uniclass 2015 kódEF_70_80
    • Uniclass 2015 leírásLighting
    • CSI MasterFormat 2014 kód26 56 00
    • CSI MasterFormat 2014 névExterior Lighting
    • OmniClass szám23-35 47 11
    • OmniClass névLighting Fixtures
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
    Hasonló termékek

    4.7/5 csillag 4.7 (9)
    3.7/5 csillag 3.7 (13)
    4.0/5 csillag 4.0 (10)
    3.8/5 csillag 3.8 (8)