Termékek közzététele
ML 2 Edge Sloan Wall-hung 2 Edge LED Mirror
Sloan Valve

ML 2 Edge Sloan Wall-hung 2 Edge LED Mirror

Sloan Wall-hung Hardwired 2 Edge LED Mirror Sloan ML 2 edge LED mirror feature vertically-lit sides for a bright, stylish look. Featuring 6000K cool light for a clear, daylight-like reflection, with a lifetime of 50K hours. Mirrors come prepared for hardwired installation. Power requirements include: 12V constant integrated volt driver and 110V 60 Hz input, 12V DC output. Energy-efficient. LEED-eligible.
Specifikáció
  • Features

    • 6000K cool daylight with an integrated 12-volt driver ensures consistent brightness
    • Energy-saving LED lights with options for hardwired or plug-in power sources
    • 1/4" mirror with polished edges. Guaranteed against silver spoilage for 15 years
    • Includes an easy-mount steel base and 18-gauge stainless steel hangers for quick installation
    • Available in 5 different LED styles: 2 Edge, 2 Inset, 4 Edge, 4 Inset, and Back Lit
    • LEED-eligible. Supporting sustainability in design (LEED MR c4, LEED EQ c4.2)
    • Weight: 32 lbs
Műszaki specifikáció
  • Egyedi azonosítóml-2-Edge-wall-hung-led-mirror
  • TermékcsaládMirrors
  • TermékcsoportLED Mirrors
  • TípusObjektum (egy termék)
  • Megjelenés dátuma2024-07-08
  • Verziószám1
Besorolások
  • BIMobject kategóriaHigiénia - Tükrök
  • ETIM-kódEC010550
  • ETIM-névMirror
  • Uniclass 2015 kódPr_25_71_53_06
  • Uniclass 2015 leírásBathroom mirrors
  • CSI MasterFormat 2014 kód08 83 00
  • CSI MasterFormat 2014 névMirrors
  • OmniClass szám23-21 37 13 15
  • OmniClass névMirrors

Termék elérhetősége

Ázsia Észak-Amerika Dél-Amerika Afrika