Termékek közzététele
Stationary Laminate Folio Storage
Stationary Laminate Folio Storage
Stationary Laminate Folio Storage
Stationary Laminate Folio Storage

    Stationary Laminate Folio Storage

    Stationary Folio Storage Cabinet

    Standard sizes
    Widths: 28", 41", 54"
    Depths: 18"
    Heights: 54"

    • Ideal for educational and institutional settings.
    • 2" tall toe-kick for stationary functionality.
    • Customizable shelving for music folder organization.
    • Optional solid laminate doors for enhanced security.


    This product distinguishes itself from other storage solutions with its focus on folio storage, providing dedicated shelving specifically for sheet music folders. Constructed with thermally fused laminate, it ensures durability and a sleek aesthetic, compatible with a variety of interior designs. The cabinet features high-performance industrial-grade particleboard and medium density fiberboard (MDF) for robust construction. It includes heavy-duty, five-knuckle hinges and solid laminate doors that offer both security and aesthetic value. The locker seamlessly integrates into existing architectural plans with flexibility in dimensions and color options selected from standard offerings. As a Revit family, it enables architects and designers to incorporate this functional and aesthetically pleasing storage unit into their BIM models, ensuring precise planning and execution in music-oriented spaces.
    Specifikáció
    • Construction:
      • Thermal Fused Laminate for exposed surfaces, color selected from standard offerings.
      • 1-inch MDF core shelves with color matched edgebanding finish and full bull nose front.
      • High-performance industrial grade particleboard, 45-pound density.
      • 3mm nominal PVC edge banding with a radius of 1/8” on edges and corners.
      • Fixed shelves securely fastened to end panels or dividers.
      • Doors mounted flush between end panels and vertical dividers.
      • Factory-applied finished panel for cabinet base/toe kick.
      • Four steel bracket/pin heavy-duty levelers with finish boot, factory fastened.
      Hardware:
      • Heavy-duty five-knuckle hinges, 2 3/4 inches, ANSI/BHMA A156.9 Grade 1 compliant.
      • Simple wire design pulls.
      • Specialty hardware as required for specific products, approved by the architect.
      Applications:
      • Music Area Casework: Ideal for band, symphony, and choir storage needs.
      • Locker Shelving: Suitable for storing sheet music folders.
    Műszaki specifikáció
    • Egyedi azonosítóSSG_Cabinet_Folio_Stationary_LAM
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2025-12-13
    • Verziószám1
    • Magasság (hüvelyk)54
    • Mélység (hüvelyk)18
    Kapcsolódó adatok
    • Elsődleges anyagLaminált
    Besorolások
    • BIMobject kategóriaBútor - Polcok és tárolóelemek
    • IFC besorolásBútor
    • CSI MasterFormat 2014 kód10 51 23
    • CSI MasterFormat 2014 névPlastic-Laminate-Clad Lockers
    • OmniClass szám23-19 13 13
    • OmniClass névPlastic Laminate Lockers
    • CSI UniFormat II kódE20
    • CSI Uniformat II névFURNISHINGS
    Common.Footer.ValueProp.Image.AltText

    Design App a Revithez

    Töltse be a családokat közvetlenül a Revit modelljébe egyetlen kattintással

    Szerezzen egy helyet, ahol könnyebben hozzáférhet az új objektumokhoz, tárolhatja a Revit családokat és együttműködhet csapatával.

    • PipaDolgozzon közvetlenül a BIM objektumokkal a Revit mellett
    • Pipa 2 GB felhőtárhely – tárolja Revit tartalmát
    • Pipa Szerezzen be megtestesült szén-dioxid LCA-t (A1-A3) közvetlenül a Revitből