Termékek közzététele
Hand Dryer, EVER HD, SKU: 230510
Hand Dryer, EVER HD, SKU: 230510

    Hand Dryer, EVER HD, SKU: 230510

    Touch free electronic deck mounted hand dryer operated by IR sensor.

    Touch-free electronic hand dryer for deck mounted installations. Powered by 110V-120VAC. The hand dryer will automatically shut off after being used for more than 60 seconds. Sensor settings can be customized by remote control.

    Advantages:

    • Installed above basin preventing hand wash drips to floors and counters
    • HEPA filter for added hygienic properties
    • Full brass body or stainless steel 316 material
    • Variety of colors and special finishes available
    • Matching touch-free faucet and soap dispenser
    • Long-lasting, durable, and vandal resistant
    • Airflow intensity adjustable by external button
    • Adjustability with remote control: security time, detection range, delay out
    • On/Off function to perform cleaning
    Specifikáció
    • Operating Voltage: 110V-120/220V-240VAC, 60/50 Hz, 0.84-1.0KW
      Motor Thermal Protection: Auto resetting thermostat turns unit off
      Heater Thermal Protection: Auto resetting thermostat turns unit off at 85C (185F)
      Standby Power: 0.3-0.4W
      Timing Protection: 60 seconds auto shut off
      Drip Proof: IP21

      keywords: commercial hand dryer, restroom hand dryer, hand dryer, hand dryer washroom, electric hand dryer,

    Műszaki specifikáció
    • Egyedi azonosítóever-hd
    • TermékcsaládHand Dryers
    • TermékcsoportLavatory Hand Dryers
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2022-05-26
    • Verziószám1
    Kapcsolódó adatok
    • Tervezés helyeIzrael
    • Gyártás helyeIzrael
    Besorolások
    • BIMobject kategóriaHigiénia - Kéz- és hajszárítók
    • IFC besorolásHigiéniai terminál
    • ETIM-kódEC001212
    • ETIM-névHand dryer
    • UNSPSC névSanitary ware
    • UNSPSC kód301815
    • Uniclass 2015 kódPr_40_20_76
    • Uniclass 2015 leírásSanitary accessories
    • OmniClass szám23-31 25 15
    • OmniClass névHand Dryers