Termékek közzététele
Behind the Mirror, SWAR SKU: 280460
Behind the Mirror, SWAR SKU: 280460
Behind the Mirror, SWAR SKU: 280460
Behind the Mirror, SWAR SKU: 280460

    Behind the Mirror, SWAR SKU: 280460

    Complete sanitary cabinet with a lockable mirror.

    Includes high-speed hand dryer, mixing valve, touch free faucet, touch free soap dispenser, and LED pictograms for intuitive user guidance and decoration.

    Delivered with remote controls to adjust soap dosage, select light color or sequence, and customize the faucet settings.

    • Eliminates messy, slippery floors and hand drying queues
    • Reduces the amount of labor for commercial facilities maintenance
    Specifikáció
    • Installation: Wall mounted
      Water supply: Cold or premixed water
      Water temperature: Max. 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power source: Transformer

      Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

    Műszaki specifikáció
    • Egyedi azonosítóswar
    • TermékcsaládBehind the Mirror
    • TermékcsoportBehind the Mirror
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2022-05-26
    • Verziószám1
    Kapcsolódó adatok
    • Tervezés helyeIzrael
    • Gyártás helyeIzrael
    Besorolások
    • BIMobject kategóriaHigiénia - Csapok, rózsák, rézáru
    • ETIM-kódEC010050
    • ETIM-névWall rail, adapted sanitary fittings
    • UNSPSC névCabinets
    • UNSPSC kód30161801
    • Uniclass 2015 kódPr_25_71_53_06
    • Uniclass 2015 leírásBathroom mirrors
    • CSI MasterFormat 2014 kód22 42 39
    • CSI MasterFormat 2014 névCommercial Faucets, Supplies, and Trim
    • OmniClass szám23-31 33 00
    • OmniClass névComplete Sanitary Suites
    • CSI UniFormat II kódD2010
    • CSI Uniformat II névPlumbing Fixtures