Termékek közzététele
SO-Tube D
SO-Tube D
SO-Tube D
SO-Tube D
SO-Tube D
SO-Tube D
SO-Tube D

    SO-Tube D

    SO-TUBE D/H LED SUSPENDED LUMINAIRE

    INDUSTRIAL STYLE MEETS NEW WORK

    The perfect lighting solution for the industrial architectures of yesteryear that are being converted into attractive workplaces with office lofts and co-working spaces. The distinctive tubular design blends harmoniously with rough industrial environments, adding a modern and attractive atmosphere through the interplay of light and form. Flexibly configurable, So-Tube LED makes everything possible, whether as a continuous line or as an eye-catching, iconic light sculpture.

    Specifikáció
    • FEATURES

      1. New style for New Work – An iconically purist design: the modern industrial design of So-Tube LED harmonises perfectly with the industrial architecture of yesteryear
      2. Innovative technology and retro-futuristic design: Energy-efficient LED technology perfectly matched to the linear luminaire design and round light emission surface
      3. Four sizes, three mounting options: With four lengths (895 mm - 2,260 mm) and three mounting options (pendant, ceiling, wall), So-Tube LED adapts perfectly to any application
      4. Complete photometric flexibility: Luminous flux and light colour can be selected flexibly. All sizes are also available as Active variants
      1. Solo and as a continuous line: The luminaire can either be installed individually or – thanks to through-wiring – quickly and easily as a continuous line
      2. Creative, attractive, prestigious: The attractive design and flexibility open up creative design possibilities, e.g. for prestigious light sculptures and functional objects
      3. Efficient and durable: With efficiency of up to 140 lm/W and a long service life of 60,000 h (L80), So-Tube LED is especially economic
      4. HCL – the quality of sunlight. In all sizes: as an Active variant, So-Tube LED with Human Centric Lighting brings "sunlight" into the building
      Efficiencyto 140 lm/W
      Construction sizeD/H1 / D/H2 / D/H3 / D/H4
      895 / 1350 / 1805 / 2260 mm
      Luminaire luminous flux1.000 / 2.000 / 3.000 / 4.000 lm
      2.000 / 4.000 / 6.000 / 8.000 lm
      Colour temperature/renderingRa >80
      3.000 K / 4.000 K / ACT (2.700 – 6.500 K)
      Glare reductionUGR 22
      UGR 25
      Service lifeapprox. 60,000 h L80 @ ta 25°C
      Connected load10 / 14 / 21 / 28 W
      15 / 28 / 42 / 56 W
      Electrical versionET, ETDD
      Protection rating, safety classIP20
    Műszaki specifikáció
    • Egyedi azonosítóso-tube-d
    • TermékcsaládIndoor lighting
    • TermékcsoportSuspended luminaires
    • TípusObjektum (egy termék)
    • Megjelenés dátuma2024-05-08
    • Verziószám1
    • Magasság (mm)64
    • Szélesség (mm)55
    • Mélység (mm)2260
    Kapcsolódó adatok
    • Elsődleges anyagPMMA
    • Másodlagos anyagAlumínium
    • Tervezés helyeNémetország
    • Gyártás helyeNémetország
    • Nettó tömeg (kg)2.4
    Besorolások
    • BIMobject kategóriaVilágítás - Csillárok
    • IFC besorolásvilágítási alkatrész
    • ETIM-kódEC000282
    • ETIM-névTubelight system

    Termék elérhetősége

    Ázsia Európa