A szolgáltatásokhoz cookie-kat (sütik) használunk

A szolgáltatásaink igénybevételével Ön elfogadja a cookie-k (sütik) használatát

Door panel UX450

Egyedi azonosító: Door_panel_UX450
Gyártó: Troax
Termék család: Property Protection
Termék csoport: Troax Medium
Magasság (mm): 2200
Mélység (mm): 30
Publikálás dátuma: 2019-05-22
Verziószám: 1
Típus: Objektum (egy termék)
Letöltés (2)
The UX 450 door is designed to be used with the UX
450 mesh panel and is suitable for storage areas with
already reasonable outer protection. UX 450 padlock
door has a specially-designed cover to protect the
padlock hasp, making it difficult for thieves to get at
the lock. The door leaf has a 30x20 mm steel tube
frame and two horizontal tubes to create strength and
stability. The 50x50 mesh aperture also makes it
virtually impossible for a hand to reach through the
mesh. Doors are supplied pre-assembled, ready for
installation. Applications are for Property Protection, partition panels, cellar storage and attic storage.

Door frame 30x20mm. Door leaf consist of tubes 30x20 and mesh 50x50mm with wire 3x3.75mm


Elsődleges anyag: Steel
Másodlagos anyag:
Tervezés helye: Sweden
Gyártás helye: Sweden

BIMobject kategória: Doors - Security
IFC besorolás: Door Panel
Uniclass 2015 Kód: Pr_30_59_23_11
Uniclass 2015 Leírás: Carbon steel door frames
NBS Reference Kód: 59-23-55
NBS Reference Leírás: Metal Doorsets
Ez a termék elérhető:
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Doors - Security

Név Érték
Door Width 750 ; 900

Minden BIM objektum valódi gyártóktól származik és általuk jóváhagyott.