Pubblica i tuoi prodotti
Spanning Countertop Bracket
Spanning Countertop Bracket
Spanning Countertop Bracket
Spanning Countertop Bracket
Spanning Countertop Bracket
Spanning Countertop Bracket

    Spanning Countertop Bracket

    There are two different ways to use this versatile bracket. The first is to span an open area between two cabinets or other structures providing support for your countertop. In the second option, the bracket sits atop your cabinet, extending beyond the cabinet’s walls to support overhangs on opposite sides.

    Here’s how to measure the bracket length you will need:

    • Option One – The bracket should extend 6 inches into each cabinet, then add the length of the cabinet you need to span. So, if there is 30-inch space between your cabinets/support structures, the correct length of the bracket you need is 42 inches. (6 + 6 + 30 = 42)
    • Option Two – We recommend a 4-inch set back from the edge of your countertop to keep the bracket hidden. Therefore, simply subtract 8 inches from the total width of your countertop. So, if the countertop that needs to be supported is 54 inches wide, then order a 46-inch bracket.

    We suggest using two brackets, one in the front of the cabinet and one at the back.

    No matter which application you choose, this bracket is easy to install. Using a Dremel or oscillating multi-tool makes cutting the mounting channel in the cabinet very simple. If you don’t have a powered hand tool, use a coping saw to make the channels. The bracket will sit snugly in the channel and will not require any fasteners. Remember to run a bead of high-quality adhesive down the center of the bracket before setting the countertop.

    Voce di capitolato
    • Centerline Brackets specializes in manufacturing countertop brackets that are engineered for strength, safety, and a clean modern look. Their line of hidden brackets and floating countertop support systems are ideal for projects where aesthetic and functionality are both critical. Whether you're working with granite, quartz, or wood, Centerline provides heavy-duty brackets built from premium American-made steel.

      Each steel bracket is precision-cut and finished for reliability, offering a sleek alternative to bulky corbel replacements. From wall-mounted brackets for desks and shelving to island countertop brackets for overhangs and peninsulas, Centerline has the perfect solution. Their vanity support brackets are designed for bathroom builds, while granite countertop support and quartz countertop brackets are trusted by contractors across the country.

      For commercial and accessible spaces, their ADA compliant brackets provide both strength and space efficiency. They also offer specialty solutions like knee wall brackets, workstation brackets, and shelf support brackets for a wide range of architectural needs. Popular models include L brackets, low-profile brackets, and counter support arms, all built to be easy-to-install brackets with load-bearing performance.

      Whether you're a builder, fabricator, or designer, Centerline Brackets delivers structural support brackets that combine form and function. With durable steel supports and professional-grade hardware, they offer the trusted performance needed to complete your project with confidence.

    Specifiche tecniche
    • Rif. Unicospanning-bracket
    • Famiglia di prodottoHidden Countertop Support Bracket
    • Gruppo di famigliaSpanning Bracket
    • TipoOggetto richiesto
    • Data di pubblicazione2021-09-16
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectEdilizia - Ancoranti
    • Clasificazione IFCOggetto
    • Codice Uniclass 2015Pr_20_85_09
    • Descrizione Uniclass 2015Brackets