Pubblica i tuoi prodotti
JUNTODAN E Joint fillers
Danosa

JUNTODAN E Joint fillers

Juntodan E is a product for the sealing of joints, composed of modified bitumen. It is presented in cords shape of approximately 50 cm long and in various diameters. It allows the performance of the joint and its free movement over time.

SCOPE
Recommended use:
- It is used as sealing material in half expansion joints in construction and public works.
- It is used as filler expansion joints in hydraulic works, ditches, canals, water tanks, swimming pools, dams, terraces, concrete, etc.

Other uses:
- Sealing cracks and fissures.

ADVANTAGES AND BENEFITS
JUNTODAN E remains plastic during an indefinite time, it does not get hardened by the lack of solvents, is flexible at low temperatures, does not flow to high ambient temperatures, it has very good adhesion to the sides of the joints and easily absorbs movements or without cracking or discard.

ADVANTAGES
- Easy implementation in cold.
- Great internal cohesion.
- Accepts movements without discard.
- Do not flow at elevated temperatures.
- Exempt of solvents.
- adaptation to any type of medium.

BENEFITS 

- Good adhesion to the concrete.
- Adaptation to any joint.
- Preserves its properties over time.
- Insensitive to water.
- Waterproofing.
- Non-toxic, or flammable.

Voce di capitolato
  • PRESENTATION
    - ml for box: 72 / 42 / 30 ml
    - Boxes: 144 / 84 / 60 cords
    - Length: 50 cm
    - Diameter: 15 / 20 / 25 mm
    - Product Code: 311070 / 311071 /311072

Specifiche tecniche
  • Rif. Unicojuntodan_e
  • Famiglia di prodottoBituminous Waterproofing
  • Gruppo di famigliaAsphalt
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2019-03-18
  • Numero di versione1
  • Larghezza (mm)500
Relativo a
  • Materiale principaleBitumen
  • Progettato inSpagna
  • Prodotto inSpagna
Classificazioni
  • Categoria BIMobjectEdilizia - Sistemi di giunzione
  • Classificazione IFCProxy Elemento di Costruzione
  • Codice Uniclass 2015Pr_25_71_44_08
  • Descrizione Uniclass 2015Bitumen rubber expansion joint fillers
  • Codice CSI MasterFormat 201407 91 26
  • Titolo CSI MasterFormat 2014Joint Fillers
  • Numero OmniClass23-13 23 19 11
  • Titolo OmniClassJoint Fillers
  • Codice CSI UniFormat IIB1010
  • Titolo CSI UniFormat IIFloor Construction