Pubblica i tuoi prodotti
The Fork Dough Mixer

The Fork Dough Mixer

BUILT TO DELIVER FLAVORFUL DOUGH

The mixing process is the first step of making great dough – and it’s a critical one. The Fork Mixer folds the dough over on itself in a thorough, yet gentle manner. This particular physical motion reduces friction and its resultant heat. At the same time, this motion promotes oxygenation in the dough and an even hydration of the flour.

The sum total is a beautifully hydrated network of gluten protein chains, ready for fermentation and maximum flavor development. The results speak for themselves – and explains why it’s Naples’ favorite mixer.

Twin-Speed Settings

Choose between low & high speed settings

Built-in Timer

Set timer as desired and let it mix

Simple Maintenance

High quality stainless steel construction and caster wheels


The FC60DUS can mix a single 25kg commercial flour bag at 60% hyrdation – eliminating the need to measure flour manually

Voce di capitolato
  • Bowl Specifications
    Dough Capacity133 LBS
    Bowl Volume80 QUARTS
    Flour Capacity88 LBS
    Dough Hydration≥ 50%
    Mixer Dimensions
    Weight664 LBS
    Width26"
    Depth42"
    Height40.4"
    Electrical Requirements
    Phase3-PHASE
    Voltage208-220 VAC
    Current7.1 A
    Frequency60 HZ
    Motor Specifications
    Motor Power1.2 / 1.8 HP
    Bowl Rotation Speed7.2 / 11.4 RPM
    Tool Rotation Speed23 / 35 RPM
    Rotation DirectionClockwise
Specifiche tecniche
  • Rif. Unicothe-fork-dough-mixer
  • Famiglia di prodottoDough Management
  • Gruppo di famigliaDough Mixers
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-09-16
  • Numero di versione1
Relativo a
  • Progettato inItalia
  • Prodotto inItalia
Classificazioni
  • Categoria BIMobjectCucina - Cucina - Elettrodomestici
  • Clasificazione IFCApparecchiatura elettrica
  • Nome UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • Codice UNSPSC52
  • Codice Uniclass 2015Ac_35_60_30
  • Descrizione Uniclass 2015Food preparation
  • Codice CSI MasterFormat 201411 42 13
  • Titolo CSI MasterFormat 2014Food Preparation Appliances
  • Numero OmniClass23-21 21 31
  • Titolo OmniClassCommercial Food Preparation Equipment

Disponibilità Regionale

Europa Asia Nord America Africa Sud America Oceania
Albania
Afghanistan
Anguilla
Algeria
Argentina
Australia
Andorra
Arabia Saudita
Antigua e Barbuda
Angola
Bolivia
Figi
Austria
Armenia
Aruba
Benin
Brasile
Guam
Belgio
Azerbaijan
Bahamas
Botswana
Cile
Isola Norfolk
Bielorussia
Bahrein
Barbados
Burkina Faso
Colombia
Isole Cook
Bosnia ed Erzegovina
Bangladesh
Belize
Burundi
Ecuador
Isole Marianne Settentrionali
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
Corea del Nord