Pubblica i tuoi prodotti
WHPS DX - RUSSIA
WHPS DX - RUSSIA
    Fondital

    WHPS DX - RUSSIA

    WHPS DX is a combined water heater for the production of hot water for heating purposes along with the production of domestic hot water, made of porcelain-glass steel with coil and immersed tank.

    WHPS DX PLUS

    • Easy installation
    • High efficiency and low operating costs
    • Fast storage with abundant and continuous supply of water
    • 100%MADE IN ITALY
    • Can be integrated with solar systems
    Voce di capitolato
    • FEATURES

      • DHW inspection top flange
      • CFC and HCFC free polyurethane foam rigid insulation
      • Magnesium protection anode for domestic hot water tank
      • External finish in white PVC
      PREPARED FOR CONNECTION TO
      • domestic hot water control probe
      • 3 heating probes
      • heating water thermometer
      • 9 connections for various purposes (G 1 1/2 thread)
      • auxiliary resistor (G 1 1/2 thread)
      CAPACITY : 500/180 litres; 1000/250 litres; 1500/300 litres.
    Specifiche tecniche
    • Rif. Unicowhps_dx_ru
    • Famiglia di prodottoRussia Products
    • Gruppo di famigliaBoilers and Radiators for Russia
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2021-06-18
    • Numero di versione1
    Relativo a
    • Progettato inItalia
    • Prodotto inItalia
    Classificazioni
    • Categoria BIMobjectRiscaldamento, ventilazione e condizionamento - Riscaldatori e radiatori
    • Clasificazione IFCSerbatoio
    • Codice ETIMEC000395
    • Nome ETIMStorage heater
    • Numero OmniClass23-31 29 13
    • Titolo OmniClassHot Water Tank Heaters