Pubblica i tuoi prodotti
Setra® Pull-down kitchen faucet with soap/lotion dispenser
Setra® Pull-down kitchen faucet with soap/lotion dispenser
    Kohler

    Setra® Pull-down kitchen faucet with soap/lotion dispenser

    With a modern profile and smooth edges, the Setra™ pull-down kitchen faucet has a sleek aesthetic that blends seamlessly into nearly any kitchen decor. The pull-down sprayhead featuring Sweep® spray delivers a wide, forceful spray, simplifying kitchen cleanup. A top-fill soap/lotion dispenser is included.

    Features

    • Two-function pull-down sprayhead allows you to switch from aerated stream to Sweep® spray
    • Sweep® spray features specially angled nozzles that form a wide, powerful blade of water to sweep your dishes and sink clean
    • ProMotion® technology's light, quiet braided hose and swiveling ball joint make the pull-down sprayhead easier and more comfortable to use
    • MasterClean™ sprayface features an easy-to-clean surface that withstands mineral buildup
    • High-arch spout offers vertical clearance for tall cookware and pitchers
    • Single lever handle makes adjusting water temperature easy.
    • KOHLER ceramic disc valves exceed industry longevity standards for a lifetime of durable performance
    • 1.5 gpm (5.7 lpm) maximum flow rate at 60 psi (4.14 bar)
    • Box includes: Assembled faucet, supply lines, escutcheon plate, top-fill soap/lotion dispenser
    • DockNetik® secure docking system locks sprayhead into place when not in use

    Material

    • Premium metal construction for durability and reliability
    • Select KOHLER finishes feature ScratchShield® technology which withstands even the toughest daily use

    Installation

    • Installs with 1-, 2-, 3-, or 4- hole sink (escutcheon plate included)
    • Flexible supply lines and quick-connect fittings simplify installation
    • Longer shank works with countertops up to 2½" inches thick and is easy to install.
    Specifiche tecniche
    • Rif. UnicoKohler-K-R22897-SD
    • Famiglia di prodottoFaucets
    • Gruppo di famigliaSetra®
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2023-01-16
    • Numero di versione1
    • Altezza (pollici)15.9
    • Larghezza (pollici)10.62
    • Profondità (pollici)8.62
    Relativo a
    • Materiale principaleMetallo
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectCucine - Cucina - Rubinetti & Miscelatori
    • Codice Uniclass 2015Pr_40_20_87
    • Descrizione Uniclass 2015Taps and water supply outlet fittings
    • Codice CSI MasterFormat 201422 41 39
    • Titolo CSI MasterFormat 2014Residential Faucets, Supplies, and Trim
    • Numero OmniClass23-31 11 00
    • Titolo OmniClassFaucets

    Disponibilità Regionale

    Nord America
    Canada
    Messico
    Stati Uniti