Pubblica i tuoi prodotti
Floor Drain Accessory - Trap Primer - Blueline No-Hub
Orion

Floor Drain Accessory - Trap Primer - Blueline No-Hub

No Hub and Plain End Acid Waste Jointing System

The Acid Waste Drainage System that reduces labor and simplifies installation

Orion Fittings No Hub acid waste mechanical joint drainage system is economical and easy-to-install.

Our exclusive No-Hub coupling greatly simplifies installation by eliminating the need for expensive tools such as torque wrenches, power packs and special tightening tools. One easy-to-use, inexpensive pipe grooving tool and standard tool box hand tools are all that are needed to produce tight, leak-free joints every time. Thus, significant savings can be realized by specifying and installing Orion Polypropylene or PVDF drainage systems assembled with a mechanical joining system.

Check the many other features of the No-Hub drainage system. You'll see why it has become a favorite of engineers and contractors in hundreds of installations in the United States, Canada and Puerto Rico.

Features:

  • Fast and easy installation means lower labor cost
  • All fittings pre-grooved at factory
  • 10' length standard (20' sections available) All pipe factory grooved
  • No heat or hot water required
  • Easily assembled with ordinary hand tools
  • Easy to clean out and maintain (made with maintenance people in mind)
  • Reusable and easy to move and change. Ideal when systems modifications are called for in remodeling projects. Mechanical Joint systems are adaptable for use with other materials, including PVDF.
  • Stainless steel outer coupling
  • No metal in joint
  • Suitable for below ground applications
  • Easy fabrication of complex sub-assemblies
Specifiche tecniche
  • Rif. Unicobl-nh-fda-tp
  • Famiglia di prodottoPipework Fittings
  • Gruppo di famigliaBlueline® No-Hub and Rionfuse Chemical Waste Systems
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2017-12-01
  • Numero di versione1
Relativo a
  • Materiale principalePolipropilene
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectImpianto idraulico - Tubature
  • Classificazione IFCRaccordo tubo
  • Codice Uniclass 2015Ac_10_40_63
  • Descrizione Uniclass 2015Pipe fitting
  • Numero OmniClass23-27 43 00
  • Titolo OmniClassPipe Fittings
  • Codice CSI UniFormat IIC1030
  • Titolo CSI UniFormat IIFittings

Disponibilità Regionale

Nord America
Stati Uniti