Pubblica i tuoi prodotti
48 Pixel (4mm) LED Ticker Display - 8.3 inches tall

48 Pixel (4mm) LED Ticker Display - 8.3 inches tall

With a 48 Pixel tall Rise Ticker display you can customize your display to fit any space. LED stock and sports tickers can be built to any size.  The display can wrap corners, mount vertically and be daisy chained together to create unique designs.  

LED sports tickers are ideal for sports bars, casinos, sports books, lobbies and retail stores.

LED stock tickers help create atmosphere for banks, brokerage firms, trading floors, high school financial literacy programs, and university finance labs.

Rise Ticker displays can be wall mounted or ceiling mounted and all displays are full color (65K shades) to create a colorful and eye catching atmosphere.

Voce di capitolato
  • Straight Cabinet Specifications

    • Cabinet Height: 8.3 inches
    • Cabinet Width: Start at 48 inches and expand in 7.5 inch increments to any size
    • Cabinet Depth: 1.9 inches
    • Pixel Pitch: .16" (4mm)
    • Mounting Depth: Adjustable from 3 to 7.5 inches
    • Weight: 3 lbs per foot
    • Power: One (1) removable 120VAC power cord per 97 feet in length
    • Color Depth: RGB (Full Color) 65,000 color shades
    • Network: Hardwire RJ-45 or Wifi
    • Option to configure for a “Twin” ticker with 2 data streams
    • 5 year on-site warranty
    • ETL Safety Certifications:
      • Audio/Video, Information and Communication Technology Equipment – Part 1: Safety Requirements [UL 62368-1:2019 Ed.3]
      • Audio/Video, Information and Communication Technology Equipment – Part 1: Safety Requirements [CSA C22.2#62368-1:2019 Ed.3]


    Ticker Keywords: Stock Ticker, Sports Ticker, News Ticker, Casino Sportsbook, University Finance Lab

Specifiche tecniche
  • Rif. Unicoled-ticker-hardware-display-48pixel
  • Famiglia di prodottoTicker Products
  • Gruppo di famigliaHardware
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-11-25
  • Numero di versione1
  • Altezza (pollici)8.3
  • Profondità (pollici)1.9
Relativo a
  • Progettato inStati Uniti
  • Prodotto inStati Uniti
Classificazioni
  • Categoria BIMobjectElementi elettronici - Televisori - TV
  • Clasificazione IFCElemento d’arredo
  • Nome UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
  • Codice UNSPSC451118
  • Codice Uniclass 2015Pr_40_30_25_48
  • Descrizione Uniclass 2015Liquid crystal display (LCD) panels
  • Codice CSI MasterFormat 201427 41 16
  • Titolo CSI MasterFormat 2014Integrated Audio-Video Systems and Equipment
  • Numero OmniClass23-37 19 00
  • Titolo OmniClassVisual Information Systems
  • Codice CSI UniFormat IIE2010
  • Titolo CSI UniFormat IIFixed Furnishings

Disponibilità Regionale

Nord America
Anguilla
Antigua e Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Canada
Costa Rica
Cuba
Curaçao
Dominica
El Salvador
Giamaica
Grenada
Groenlandia
Guadalupa
Guatemala
Haiti
Honduras
Isole BES
Isole Cayman
Isole Turks e Caicos
Isole Vergini Americane
Isole Vergini britanniche
Martinica
Messico
Montserrat
Nicaragua
Panamá
Porto Rico
Repubblica Dominicana
Saint Kitts e Nevis
Saint Martin
Saint Vincent e Grenadine
Saint-Barthélemy
Saint-Pierre e Miquelon
Santa Lucia
Sint Maarten
Stati Uniti
Trinidad e Tobago