Pubblica i tuoi prodotti
Actassi - IT racks
Actassi - IT racks
Actassi - IT racks
Actassi - IT racks
Actassi - IT racks
Actassi - IT racks

    Actassi - IT racks

    4.6 su 5 stelle4.6(8 recensioni)
    Actassi is Schneider Electric’s global range for networking and connectivity infrastructure solutions for buildings and data centres. Schneider Electric has been a global partner within this area during many years with leading regional and local brands such as LexCom, Infraplus, Clipsal Datacomms, Sarel and Himel. Today we now focus all efforts on ONE single top-performing range; Actassi.

    Actassi is the global state-of-the-art range for seamless end-to-end networking and connectivity infrastructure solutions for buildings and data centres.

    The range consists of a comprehensive set of products:
    • Connectors for Cat 5e, Cat 6 and Cat 6A performance
    • Cross-connect panels
    • Copper and fibre optic LAN cables
    • Patch cords and connecting hardware
    • Telecommunication enclosures
    All products are designed to give superior usability and performance, for example the new one-piece RJ45 connectors, Actassi S-One. They exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector. All S-One connectors are manufactured to provide exceptional cat 5e, cat 6 and cat 6A performance for shielded and unshielded data networks. They are also fully integrated with a wide range of Schneider Electric products like wiring devices and installation systems including trunking, poles, posts and floor boxes.
    Voce di capitolato
    • Actassi Enclosures With the Actassi system you can create a seamless end-to-end network connectivity solution for all needs. There are different conditions and demands on the installations in buildings, data centers and small offices. That is why Actassi includes all possible sizes of wall-mounting and floor-standing enclosures, from 6 to 47 units in different widths, depths, colors and compositions. You can always find an Actassi enclosure that gives a perfect result.
    Specifiche tecniche
    • Rif. Unicoactassi
    • Famiglia di prodottoEnclosures
    • Gruppo di famigliaActassi
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2016-03-01
    • Numero di versione1
    Relativo a
    • Materiale principaleMetallo
    • Materiale secondarioMetallo
    • Progettato inFrancia
    • Prodotto inFrancia
    Classificazioni
    • Categoria BIMobjectImpianti elettrici - Componenti elettrici - Altro
    • Numero OmniClass23-21 11 11 15
    • Titolo OmniClassCommercial Storage Racking