Pubblica i tuoi prodotti
SCH80 CPVC/PVC Flange - One-Piece (Fpt)
SCH80 CPVC/PVC Flange - One-Piece (Fpt)

    SCH80 CPVC/PVC Flange - One-Piece (Fpt)

    SPEARS® EverTUFF® Industrial Schedule 80 CPVC/PVC pipe and fitting designs combine years of proven experience with computer generated stress analysis to yield the optimum physical structure and performance for each fitting. Material reinforcement is uniformly placed in stress concentration areas for substantially improved pressure handling capability. Spears® EverTUFF® CPVC/PVC pipe, fittings and Spears® CPVC/PVC solvent cement are Certified lead-free by NSF®International (NSF®) in accordance with ANSI/NSF® 61 and NSF® 372 for compliance with all State & Federal Regulations. Approved by national, state and most municipal building codes and listed by ICC to ASTM E84 for Flame & Smoke Characteristics of less than 25/50 for use in return air plenums (See PMG Listing No. PMG-1278 at www.icc-es-pmg.org) Resulting products are subjected to numerous verification tests to assure the very best CPVC/PVC piping products available.
    Specifiche tecniche
    • Rif. Unicospears-852
    • Famiglia di prodottoSCH80
    • Gruppo di famigliaFlange
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2020-10-02
    • Numero di versione1
    Relativo a
    • Materiale principaleCPVC
    • Materiale secondarioPVC
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectImpianto idraulico - Raccordi
    • Clasificazione IFCRaccordo tubo
    • Nome UNSPSCPlumbing connectors
    • Codice UNSPSC40141720
    • Codice Uniclass 2015Ac_10_40_63
    • Descrizione Uniclass 2015Pipe fitting
    • Numero OmniClass23-27 43 00
    • Titolo OmniClassPipe Fittings
    • Codice CSI UniFormat IIC1030
    • Titolo CSI UniFormat IIFittings