Pubblica i tuoi prodotti
UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System
UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System
UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System
UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System

    UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System

    UL Listed Static Smoke Containment Curtain – 1 Hour Fire-Rated Draft Curtain System

    Steel Guard Safety Static Smoke Containment Curtains are UL Listed life-safety draft curtain systems engineered for smoke compartmentation and fire protection in warehouse and industrial facilities. Tested to UL 10D for 1-hour fire resistance, these static smoke curtains provide ceiling-level smoke containment to support fire protection system performance and life safety objectives.

    Product Specifications

    • UL 10D Tested – 1 Hour Fire Resistance
    • UL 10B Tested – 20 Minutes (No Hose Stream)
    • UL 10C Tested – 20 Minutes (No Hose Stream)
    • ASTM E84 Test Report (Surface Burning Characteristics)
    • ASTM E136 Test Report
    • California Department of Forestry and Fire Protection Listing
    • Office of the State Fire Marshal Listing
    • OSHPD Anchorage Pre-Approval No. OPA-2855-10
    • Permanent Static Ceiling-Mounted Installation
    • Designed for Industrial & Warehouse Applications

    Code-Compliant Static Smoke Containment Curtain System

    This static smoke containment curtain system is designed to support building code requirements related to smoke control and draft curtain installation. The curtain assembly is engineered to provide fixed smoke compartmentation without mechanical deployment systems.

    The UL 10D 1-hour fire rating provides enhanced fire-resistance performance compared to standard draft curtains, offering added protection in warehouse and industrial occupancies.

    IBC & NFPA Smoke Compartmentation Applications

    Static smoke containment curtains are commonly specified in facilities requiring smoke control and draft curtain systems in accordance with applicable building and fire codes.

    Typical applications include high-piled storage warehouses, distribution centers, manufacturing facilities, industrial buildings, ESFR sprinkler system layouts, and large open-ceiling facilities. These UL tested smoke curtains assist in managing smoke layer development and supporting sprinkler system performance within defined compartments.

    Ceiling-Mounted Static Smoke Draft Curtain Construction

    Steel Guard Safety smoke containment curtains are permanently mounted at the ceiling level to create smoke reservoirs and draft partitions. The system is designed for structural anchorage and long-term installation.

    The curtain assembly incorporates fire-tested materials and construction methods consistent with UL testing requirements.

    Life Safety Fire-Tested Performance

    This UL Listed static smoke curtain has been evaluated under multiple recognized test standards:

    UL 10D – 1 Hour Fire Resistance
    UL 10B – 20 Minutes (No Hose Stream)
    UL 10C – 20 Minutes (No Hose Stream)
    ASTM E84 Surface Burning Characteristics
    ASTM E136 Noncombustibility Evaluation

    Additional approvals include California State Fire Marshal Listing and OSHPD Anchorage Pre-Approval.

    Warehouse & Industrial Smoke Containment Applications

    In warehouse and industrial environments, static smoke containment curtains are used to control smoke migration, create draft curtain reservoirs, support ESFR sprinkler design, assist with compartmentalization, and improve life safety performance.

    Because the system is static and permanently installed, it provides continuous smoke containment without reliance on mechanical deployment.

    BIM-Ready Smoke Containment Curtain Models

    Steel Guard Safety Static Smoke Containment Curtains are available as BIM-ready objects for project coordination and code-compliant design documentation.


    Available formats include Autodesk Revit (.RFA), IFC, and 2D CAD (.DWG). The BIM model supports ceiling-mounted configuration and integration into industrial warehouse layouts.

    Voce di capitolato
    • Benefits of and Smoke Containment Systems

      Investing in high-quality draft curtains or smoke curtains offers numerous benefits:

      • Enhanced Safety Compliance: Meet strict NFPA draft curtain requirements like ASTM E 84 and ASTM E 136 to ensure your facility aligns with safety regulations.
      • Reduced Sprinkler System Demands: Improves building performance by reducing dependency on extensive sprinkler systems.
      • Improved Aesthetics: These systems are discreet and unobtrusive, eliminating the need for fire-rated glass or intrusive barriers.
      • Efficient Smoke Management: Work hand-in-hand with ventilation systems to channel smoke and prevent it from compromising evacuation routes.


      Standards

      • Tested to UL 10D (1 hour)
      • Tested to UL 10B – 20 mins with no hose
      • Tested to UL 10C – 20 mins with no hose
      • ASTM E84 Test Report
      • ASTM 136 Test Report
      • California Department of Forestry and Fire
      • Protection and Office of the State Fire Marshal Listing
      • OSHPD Anchorage Pre-Approval No. OPA-2855-10


      Installation Options

      Draft curtains can be installed in various ways to adapt to your building’s structure, including:

      • Direct fastening to the top or bottom beam flange.
      • Securing with beam clamps for enhanced stability.
      • Direct attachment to roof decking for seamless integration.
      • Using high-tensile cables for end-wall installations.

    Specifiche tecniche
    • Rif. Unicoul-listed-static-smoke-containment-curtain-1-hour
    • Famiglia di prodottoDraft & Smoke Curtains
    • Gruppo di famigliaDraft Curtain
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2026-04-16
    • Numero di versione1
    Relativo a
    • Progettato inStati Uniti
    • Prodotto inStati Uniti
    Classificazioni
    • Categoria BIMobjectPareti - Facciate continue
    • Codice Uniclass 2015Ss_25_30_29
    • Descrizione Uniclass 2015Fire and smoke curtain systems
    • Codice CSI MasterFormat 201411 61 33.19
    • Titolo CSI MasterFormat 2014Curtain Systems
    • Numero OmniClass23-17 21 15 13
    • Titolo OmniClassSmoke Curtains

    Disponibilità Regionale

    Nord America
    Anguilla
    Antigua e Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Canada
    Costa Rica
    Cuba
    Curaçao
    Dominica
    El Salvador
    Giamaica
    Grenada
    Groenlandia
    Guadalupa
    Guatemala
    Haiti
    Honduras
    Isole BES
    Isole Cayman
    Isole Turks e Caicos
    Isole Vergini Americane
    Isole Vergini britanniche
    Martinica
    Messico
    Montserrat
    Nicaragua
    Panamá
    Porto Rico
    Repubblica Dominicana
    Saint Kitts e Nevis
    Saint Martin
    Saint Vincent e Grenadine
    Saint-Barthélemy
    Saint-Pierre e Miquelon
    Santa Lucia
    Sint Maarten
    Stati Uniti
    Trinidad e Tobago
    Common.Footer.ValueProp.Image.AltText

    App di progettazione per Revit

    Carica le famiglie direttamente nel tuo modello Revit con un solo clic

    Ottieni un posto per accedere più facilmente a nuovi oggetti, archivia le tue famiglie Revit e collabora con il tuo team.

    • Segno di spuntaLavora direttamente con gli oggetti BIM accanto a Revit
    • Segno di spunta 2 GB di spazio di archiviazione cloud: archivia i tuoi contenuti Revit
    • Segno di spunta Ottieni l'LCA (A1-A3) del carbonio incorporato direttamente da Revit