Pubblica i tuoi prodotti
Behind the Mirror, Soap Dispenser Foam, SKU: 280250

Behind the Mirror, Soap Dispenser Foam, SKU: 280250

Touch-free electronic soap dispenser for integration behind the mirror.

Advantages: 

  • Drastically reduces soap consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Peristaltic pump. The soap is driven inside the soap tube without contact with the pump, preventing contamination and backflow
  • Accurate soap dosage
  • To be used with non-proprietary soap for maximum savings
  • Easy to install and refill
  • Matching IR operated faucet
Voce di capitolato
  • Model Features: Delivers foam soap
    Power source: 12V Transformer

    Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet

Specifiche tecniche
  • Rif. Unicobehind-the-mirror-foam
  • Famiglia di prodottoBehind the Mirror
  • Gruppo di famigliaBehind the Mirror
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2022-05-26
  • Numero di versione1
Relativo a
  • Progettato inIsraele
  • Prodotto inIsraele
Classificazioni
  • Categoria BIMobjectArticoli sanitari - Dispenser
  • Clasificazione IFCTerminale sanitario
  • Codice ETIMEC010549
  • Nome ETIMSoap dispenser
  • Codice Uniclass 2015Pr_40_70_22_81
  • Descrizione Uniclass 2015Soap dispensers
  • Numero OmniClass23-31 25 29 13
  • Titolo OmniClassHand Soap Dispensers