Pubblica i tuoi prodotti
Cubica Touch-Free Electronic Automatic Soap Dispenser

Cubica Touch-Free Electronic Automatic Soap Dispenser

SPECIFICATIONS

Touch-free electronic soap dispenser for wall-mounted installations in framed drywall. Activated by infrared sensor. For use with any non-proprietary soap. Chrome plated body, other finishes available. Includes a 1 liter soap bottle and bottle support. With a designated peristaltic pump that prevents clogging and back flow. Remote installation option: extension cable and longer piping. Adjustable settings by remote control: soap quantity, soap tank refill, temporary off and reset to factory settings.

OPERATION

Touch-free electronic soap dispenser operated by infrared sensor. The soap dispenser automatically activates when users place their hands within sensor range, providing a measured amount of soap (adjustable by remote control). If the users remove the hand before the full amount is dispensed, the soap dispenser immediately stops the soap flow.

APPLICATION

With the dripless automatic shutoff, this soap dispenser helps washroom organization and cleanliness. Combined with the touch-free electronic faucet, it creates a germ-free automated environment. Ideal for Ideal for shopping malls, sport facilities and entertainment centers.

Voce di capitolato
  • • Installation: wall-mounted installation in framed drywall

    • Power Supply: Battery box for 6 x D Batteries (Batteries not included); 12V transformer

    • Soap: 1 Liter soap bottle. Peristaltic pump enables the use of any kind of liquid soap, detergent or antibacterial gel

    • Soap Dose: Default setting: 1.2-1.6 cc. Adjustable by remote control in accordance to the selected soap.

    • Soap Viscosity: 100 - 3800 cPs

    • Refill: Soap priming operated by remote control or by easy-to-use manual refill button

    Keywords: Touchless soap dispenser, touchless bathroom soap dispenser, touch-free soap dispenser, touch free soap dispenser, Bathroom Touchless soap dispenser, Commercial Bathroom Touchless soap dispenser, Commercial soap dispenser, Electronic soap dispenser, soap dispenser for Restrooms, best touchless soap dispenser, commercial touchless soap dispenser, automatic soap dispenser

Specifiche tecniche
  • Rif. Unicocubica-touch-free-electronic-automatic-soap-dispenser
  • Famiglia di prodottoTouch Free Soap Dispensers Touchless
  • Gruppo di famigliaCubica
  • TipoOggetto (oggetto singolo)
  • Data di pubblicazione2026-11-13
  • Numero di versione1
Classificazioni
  • Categoria BIMobjectArticoli sanitari - Dispenser
  • Clasificazione IFCTerminale sanitario
  • Codice ETIMEC010549
  • Nome ETIMSoap dispenser
  • Codice Uniclass 2015Pr_40_70_22_81
  • Descrizione Uniclass 2015Soap dispensers
  • Numero OmniClass23-31 25 29 13
  • Titolo OmniClassHand Soap Dispensers