Pubblica i tuoi prodotti
Interior Door Charisma D100 GW1 Single
Interior Door Charisma D100 GW1 Single
Interior Door Charisma D100 GW1 Single
Interior Door Charisma D100 GW1 Single
Interior Door Charisma D100 GW1 Single
Interior Door Charisma D100 GW1 Single
    SWEDOOR

    Interior Door Charisma D100 GW1 Single

    "Charisma" is an architectural interior design door with a three-dimensional surface. The pattern on the D100 resembles the texture of a brick wall and the look and feel is different from traditional solutions. With its high finish and environmental friendly construction, it takes modern interior design to a new level. All doors in the Charisma range are available with a number of glasses and also as sliding door solutions.
    Specifiche tecniche
    • Rif. Unicointerior_door_charisma_d100_gw1_single
    • Famiglia di prodottoInterior doors
    • Gruppo di famigliaCharisma
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2017-05-03
    • Numero di versione1
    Relativo a
    • Materiale principaleLegno
    • Materiale secondarioVetro
    • Progettato inDanimarca
    • Prodotto inDanimarca
    Classificazioni
    • Categoria BIMobjectPorte - Porte interne
    • Clasificazione IFCPorta
    • Nome UNSPSCDoors
    • Codice UNSPSC301715