Pubblica i tuoi prodotti
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
Steel Glass Wall SD4220 P50
    SWEDOOR

    Steel Glass Wall SD4220 P50

    The SD4220 is a steel partition door range, based on a steel profile system (P50). With these products SWEDOOR provides a hi-end solution with focus on design, possibilities and easy installation. The products can be combined in many different variations. The basic product is welded in one piece but could also be combined with seperate build-on sections by a sophisticated hidden snap-in-system that leaves the connections almost invisible. Except unclassified demands this particular version also covers fire-demand E60.
    Specifiche tecniche
    • Rif. Unicoswedoor_interior_steel_glasswall_sd4220_p50
    • Famiglia di prodottoInterior doors
    • Gruppo di famigliaHP SD4220
    • TipoOggetto (oggetto singolo)
    • Data di pubblicazione2016-11-17
    • Numero di versione1
    Relativo a
    • Materiale principaleAcciaio
    • Materiale secondarioVetro
    • Progettato inDanimarca
    • Prodotto inEstonia
    Classificazioni
    • Categoria BIMobjectPorte - Porte interne
    • Clasificazione IFCPorta
    • Codice Uniclass 2015Ac_15_50_25
    • Descrizione Uniclass 2015Doors, windows and glazing surveying
    • Numero OmniClass23-17 11 00
    • Titolo OmniClassDoors
    • Codice CSI UniFormat IIC1020
    • Titolo CSI UniFormat IIInterior Doors